MEMS Microphone Evaluation Boards

製品詳細

This page describes all of the different evaluation board options for the different microphones.

 

MEMS Microphone Evaluation Boards

Flex Evaluation Boards

The microphone flex evaluation boards include just the microphone mounted on a small flex board. This can be used to easily mount the microphone in an system and evaluate the mic’s performance. The following flex boards are available:

Evaluation PCBs

These boards include the microphone mounted on a rigid PCB with easy interfaces to other Analog Devices evaluation boards, such as DSPs and audio codecs

The following microphone PCBs are available:

  • EVAL-ADMP401Z: Analog microphone with 3.5mm audio jack
  • EVAL-ADMP421Z: PDM digital microphone with interface to codec boards
  • EVAL-ADMP441Z: I2S digital microphone with interface to Blackfin SDP
  • EVAL-ADMP521Z: PDM digital microphone with interface to codec boards
感想、意見を送る X
content here.
content here.

感想、意見を送る

閉じる