OBSOLETE PRODUCT — ADIS16354:  High Precision Tri-Axis Inertial Sensor

The ADIS16354 Temperature Compensated iSensor™ is a complete triple axis gyroscope and triple axis accelerometer inertial sensing system. This sensor combines the Analog Devices Inc. iMEMS® and mixed signal processing technology to produce a highly integrated solution, providing calibrated, digital inertial sensing. An SPI interface and simple output register structure allow for easy access to data and configuration controls..

The SPI port provides access to the following embedded sensors: X, Y, and Z axis angular rates; X, Y, and Z axis linear acceleration; internal temperature; power supply; and auxiliary analog input. The inertial sensors are precision aligned across axes, and are calibrated for offset and sensitivity, across a temperature range of -20°C to 70°C. An embedded controller dynamically compensates for all major influences on the MEMS sensors; thus maintaining highly accurate sensor outputs without further testing, circuitry, or user intervention.

The following programmable features simplify system integration:

  • In-system auto bias calibration
  • Digital filtering and sample rate
  • Self test
  • Power management
  • Condition monitoring
  • Auxiliary digital input/output
  • This compact module is approximately 23 mm × 23 mm × 23 mm and provides a convenient flex-based connector system.

    Applications

  • Guidance and control
  • Platform control and stabilization
  • Motion control and analysis
  • Inertial measurement units
  • General navigation
  • Image stabilization
  • Robotics
  • ADIS16354:  High Precision Tri-Axis Inertial Sensor

    製品概要

    The ADIS16354 Temperature Compensated iSensor™ is a complete triple axis gyroscope and triple axis accelerometer inertial sensing system. This sensor combines the Analog Devices Inc. iMEMS® and mixed signal processing technology to produce a highly integrated solution, providing calibrated, digital inertial sensing. An SPI interface and simple output register structure allow for easy access to data and configuration controls..

    The SPI port provides access to the following embedded sensors: X, Y, and Z axis angular rates; X, Y, and Z axis linear acceleration; internal temperature; power supply; and auxiliary analog input. The inertial sensors are precision aligned across axes, and are calibrated for offset and sensitivity, across a temperature range of -20°C to 70°C. An embedded controller dynamically compensates for all major influences on the MEMS sensors; thus maintaining highly accurate sensor outputs without further testing, circuitry, or user intervention.

    The following programmable features simplify system integration:

  • In-system auto bias calibration
  • Digital filtering and sample rate
  • Self test
  • Power management
  • Condition monitoring
  • Auxiliary digital input/output
  • This compact module is approximately 23 mm × 23 mm × 23 mm and provides a convenient flex-based connector system.

    Applications

  • Guidance and control
  • Platform control and stabilization
  • Motion control and analysis
  • Inertial measurement units
  • General navigation
  • Image stabilization
  • Robotics
  • データシート

    置き替え製品

    推奨代替製品 : ADIS16362

    互換性: Pinout identical, but electrical specifications, package and temperature range may vary

    入手性: This model is Obsolete and all models in the family are Obsolete

    製造中止、または生産終了となりましたアナログ・デバイセズの製品は、Rochester Electronics社を通して購入することができます。製品の販売状況に関しましては、直接Rochester Electronics社にご確認ください。



    仕様

    Range +/- 75 to +/- 300 °/s
    Sensitivity 0.0183 °/s/LSB (+/-80°/s)
    Output Type SPI
    Supply Current 57mA
    この製品に対するご感想 X
    content here.
    content here.

    この製品に対するご感想

    閉じる