シグナル・チェーンデザイナーに追加する

ADIS16364:  High Precision Tri-Axis Inertial Sensor

製品詳細

製品状況:生産/供給中

The ADIS16364 iSensor® is a complete inertial system that includes a tri-axis gyroscope and tri-axis accelerometer. Each sensor in the ADIS16364 combines industry-leading iMEMS® technology with signal conditioning that optimizes dynamic performance. The factory calibration characterizes each sensor for sensitivity, bias, alignment, and linear acceleration (gyro bias). As a result, each sensor has its own dynamic compensation formulas that provide accurate sensor measurements over a temperature range of −20°C to +70°C.

The ADIS16364 provides a simple, cost-effective method for integrating accurate, multi-axis, inertial sensing into industrial systems, especially when compared with the complexity and investment associated with discrete designs. All necessary motion testing and calibration are part of the production process at the factory, greatly reducing system integration time. Tight orthogonal alignment simplifies inertial frame alignment in navigation systems. An improved SPI interface and register structure provide faster data collection and configuration control. By using a compatible pinout and the same package as the ADIS1635x family, systems that currently use the ADIS1635x family can upgrade their performance with minor firmware adjustments in their processor designs.

This compact module is approximately 23 mm × 23 mm × 23 mm and provides a flexible connector interface, which enables multiple mounting orientation options.

特長と利点

  • Tri-axis, digital gyroscope with range scaling ±75°/sec, ±150°/sec, ±300°/sec settings
  • Tri-axis, digital accelerometer ±5 g measurement range
  • Automatic start-up and operation
    180 ms start-up time, no external configuration
  • Standard digital serial interface, SPI
  • Factory-calibrated sensitivity, bias, and axial alignment Calibration temperature range: −20°C to +70°C
  • Digital bias correction control
  • Digital sample rate control
      Internal clock up to 819.2 SPS
      External clock up to 1200 SPS
  • See data sheet for additional features

ADIS16364 Functional Block Diagram

OF NOTE ...

NI LabVIEW Driver for ADIS16364
NOTE: This link is for the ADIS16350, but is a great starting point for the ADIS16364.

資料

タイトル コンテンツの種類 ファイル形式
ADIS16364: Six Degrees of Freedom Inertial Sensor Data Sheet (Rev E, 09/2012) (pdf, 429 kB)  データシート PDF
AN-1045: iSensor® IMU の実装  (pdf, 186 kB) アプリケーション・ノート PDF
AN-1045: iSensor® IMU Mounting Tips  (pdf, 88 kB) アプリケーション・ノート PDF
UG-363: ADISUSBZ iSensor 評価システム  (pdf, 933 kB) ユーザー・ガイド PDF
iSensor MEMS Inertial Measurement Unit (IMU) Brochure  (pdf, 1521 kB) メディア掲載一覧 PDF
Anybots Case Study 採用事例 HTML
外形寸法図のBSCとは? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
Pwr Dissとは? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
ICの寿命や製品保証の資料は? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
デシケータ管理条件 FAQ(よくある質問) & RAQ(珍問/難問集) HTML
使用温度の規定の見方は? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
Do you offer MIL-STD-461 compliance, or test data for your Inertial Measurement Units (IMU) ADIS1636x, ADIS1640x products? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
慣性センサーとは何ですか? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
加速度センサーとジャイロスコープとは何ですか?これらの違いは何でしょうか? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
加速度センサーはどこで使用されていますか? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
慣性センサーの主な誤差源は何ですか? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
慣性センサーの分解能の限界は何ですか? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
それ以上の分解能が必要な場合は、どうすればいいですか? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
FAQ/よくある質問:MEMS慣性センサー FAQ(よくある質問) & RAQ(珍問/難問集) HTML
Rarely Asked Questions...アナログ・デバイセズに寄せられた珍問/難問集 RAQ(珍問/難問集) HTML
半導体用語集 用語集 HTML

設計支援ツール、モデル、ドライバ & ソフトウェア

タイトル コンテンツの種類 ファイル形式
ADIS16400 IIO Inertial Measurement Unit Linux Driver デバイスドライバ HTML
ADIS16400 IIO Inertial Measurement Unit Linux Driver デバイスドライバ HTML

評価用キット / シンボル & フットプリント

評価ボード&キット資料と購入については、評価ボード&キットのページをご覧ください。

シンボル&フットプリントアナログ・デバイセズでは、多岐にわたるCADシステムにおいて、簡単に使用することができる、シンボルとフットプリントのデータを提供しています。

Sampleサンプル&購入

価格、パッケージ、入手性

ADIS16364 モデル一覧
価格表の見かた

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

ADISUSB評価システム
モデル 概要 価格 RoHS PCN/製造中止案内 在庫確認/
購入/サンプル
ADISUSBZ 製品状況: 製造中 Evaluation Board $ 274.00 Yes -
ADIS16364/PCB Breakout Board
モデル 概要 価格 RoHS PCN/製造中止案内 在庫確認/
購入/サンプル
ADIS16364/PCBZ 製品状況: 製造中 Evaluation Board $ 610.00 E -

ここに表示されている価格は、1個あたりの価格です。米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

在庫確認&購入

販売代理店リストを見る
この製品に対するご感想 X
content here.
content here.

この製品に対するご感想

閉じる