ADD8504:  LCDガンマ・リファレンス・バッファ、4チャンネル、16ピンTSSOP

ADD8504は、ライン反転パネルでカラム・ドライバ・ガンマ入力を駆動するために設計された、4チャンネルLCDガンマ・リファレンス・バッファです。各バッファ・チャンネルは、ライン反転パネルで使用するガンマ電圧曲線を2つの中から選択するためのA/B入力を備えています。これらのバッファ・チャンネルは、ガンマ修正を行うために、LCDカラム・ドライバの抵抗ラダーを駆動します。ADD8504は高いス ...続きを見る

ADD8504:  LCDガンマ・リファレンス・バッファ、4チャンネル、16ピンTSSOP

製品概要

ADD8504は、ライン反転パネルでカラム・ドライバ・ガンマ入力を駆動するために設計された、4チャンネルLCDガンマ・リファレンス・バッファです。各バッファ・チャンネルは、ライン反転パネルで使用するガンマ電圧曲線を2つの中から選択するためのA/B入力を備えています。これらのバッファ・チャンネルは、ガンマ修正を行うために、LCDカラム・ドライバの抵抗ラダーを駆動します。ADD8504は高いスルーレートと出力駆動能力を備えているため、リファレンス・ラダーの安定性が増し、グレースケールとビジュアル性能が向上します。

本デバイスは-40~+105℃の温度範囲で動作します。鉛フリーの16ピンTSSOP(薄型縮小スモール・アウトライン)表面実装パッケージで提供しています。

アプリケーション

  • LCDライン反転ガンマ・リファレンス
  • 特長

    • 単電源動作: 3.3~6.5V
    • レールtoレール入力、レールtoレール出力
    • 高出力電流:380mA
    • 低電源電流:2.7mA
    • 1nFの負荷で安定
    • 16ピン、鉛フリー、TSSOPパッケージ

    Diagrams

    ADD8504 Diagram
    Functional Block Diagram for ADD8504

    仕様

    Vcc-Vee Supply (V) 3.3 to 6.5
    Iq per Amplifier (max) 0.95mA
    -3dB Bandwidth n/a
    Aol n/a
    I out Capability 20mA
    Capacitive Load 1nF
    Slew Rate 7V/µs
    Vos 20mV
    Ib 2nA
    Features Rail-to-Rail,Single Supply
    Packages SOP

    その他の製品を探す

    Part# V Span Max Iq per Amplifier (max) -3dB Bandwidth Aol I out Capability Capacitive Load Slew Rate Vos Ib Price* (1000-4999) Product Description
    AD8560 16V 1mA 8MHz n/a 35mA n/a 8V/µs 2mV 80nA $1.02 16 V, 5-Channel, Rail - to - Rail Buffer Amplifier for LCD Monitor Applications
    ADD8504 6.5V 0.95mA n/a n/a 20mA 1nF 7V/µs 20mV 2nA $0.80 4 - Channel LCD Gamma Reference Buffer in 16 - Lead TSSOP
    ADD8505 6.5V 0.88mA n/a n/a 20mA 1nF 7V/µs 20mV 2nA $0.87 5 - Channel LCD Gamma Reference Buffer in 20 - Lead TSSOP
    ADD8506 6.5V 0.85mA n/a n/a 20mA 1nF 7V/µs 20mV 2nA $0.96 6 - Channel Muxed Input, LCD Gamma Reference Buffer in 24 - Lead TSSOP
    ADD8754 18V n/a 1.95MHz n/a 300mA n/a 105V/µs 19mV 50nA - VCOM Amplifier with LCD Panel Power & Gate Pulse Modulation Ciruitry
    AD8531 6V 1.25mA 3MHz 98dB 250mA 1nF 5V/µs 25mV 5pA $0.27 250 mA Output Current, Rail-Rail In/Out, Single-Supply Operational Amplifier
    AD8509 6.5V 944µA n/a n/a 20mA 1000pF 7V/µs 20mV 50nA $3.77 9-Channel, Multiplexed Input, LCD Driver
    AD8532 6V 1.25mA 3MHz 70dB 250mA 10nF 5V/µs 25mV 5pA $0.43 Dual, 250 mA Output Current, Rail-Rail In/Out, Single-Supply Operational Amplifier
    AD8511 6.5V 773µA n/a n/a 20mA 1000pF 7V/µs 20mV 50nA $3.99 11-Channel, Multiplexed Input, LCD Driver
    AD8534 6V 1.25mA 3MHz 70dB 250mA 10nF 5V/µs 25mV 5pA $0.60 Quad, 250 mA Output Current, Rail-Rail In/Out, Single-Supply Operational Amplifier
    AD8519 12V 1.2mA 8MHz 100dB 25mA 600pF 2.9V/µs 600µV 300nA $0.92 8 MHz, Rail-Rail Out, Operational Amplifier
    AD8529 12V 1.2mA 8MHz 100dB 25mA 600pF 2.9V/µs 600µV 300nA $1.22 Dual, 8 MHz, Rail-Rail Out, Operational Amplifier
    ADD8708 16.5V 0.9mA 4.5MHz n/a 150mA 200pF 6V/µs 5mV 500nA