TMP05:  PWM温度センサー:±0.5℃精度

TMP05はデジタル出力(PWM)を発生するモノリシック温度センサーです。PWMの高周期(TH)は全温度範囲で一定ですが、低周期(TL)は変化します。

TMP05のデジタル出力はCMOS/TTL互換で、ほとんどの一般的なマイクロプロセッサのシリアル入力に容易にインターフェースできます。

TMP05は、-40~+150℃の動作温度範囲で規定されています。低価格で小型 ...続きを見る

TMP05:  PWM温度センサー:±0.5℃精度

製品概要

TMP05はデジタル出力(PWM)を発生するモノリシック温度センサーです。PWMの高周期(TH)は全温度範囲で一定ですが、低周期(TL)は変化します。

TMP05のデジタル出力はCMOS/TTL互換で、ほとんどの一般的なマイクロプロセッサのシリアル入力に容易にインターフェースできます。

TMP05は、-40~+150℃の動作温度範囲で規定されています。低価格で小型のSC-70とSOT-23パッケージが用意されています。

TMP05は、連続変換モード、デイジーチェーン・モード、ワンショット・モードの3つの動作モードがあります。TMP05がどのモードで動作するかは、スリーステートのFUNC入力で決定されます。

TMP05が連続変換モードとワンショット・モードで温度を測定するレートは、CONV/IN入力ピンで決定されます。デイジーチェーン・モードでは、CONV/INピンはデイジーチェーンに対する入力として機能します。

特長

  • 温度に比例するシリアル・デジタル出力(PWM)
  • 25℃で±0.5℃精度
  • 動作温度範囲:-40~+150℃
  • 動作電圧範囲:2.7~5.5V
  • 消費電力:TBD mW(max)@5.5V
  • CMOS/TTL互換出力
  • 小型低価格の5ピンSC-70またはSOT-23パッケージ

ブロック図

TMP05ブロック図
TMP05機能ブロック図

仕様

Output Type Digital
Sensor Output PWM
Temp Res(°C/LSB) 0.025°C/LSB
Supply Voltage Range +2.7V to +5.5V
Temp Range(s) -40 to +150

その他の製品を探す

Part# Temp Res(°C/LSB) 25°C Temp Error (Deg C) Resolution (Bits) # Chan DAC Outputs Interface Temp Range(s) Supply Voltage Range Product Description Price* (1000-4999) Sensor Output
TMP03 0.3 ±3 16 0 --- PWM -40 to +100 +4.5V to +7V Serial PWM-Output Temperature Sensor w/ Open-Collector Output $3.27 PWM
TMP04 0.3 ±3 16 0 --- PWM -40 to +100 +4.5V to +7V Serial PWM-Output Temperature Sensor w/ CMOS/TTL Output $3.27 PWM
AD7814 0.25 n/a 10 0 --- Serial, SPI -55 to +125 +2.7V to +5.5V 10-Bit Digital Temperature Sensor in 6-Lead SOT-23 $1.00 DSP Serial, MICROWIRE (TM), QSPI (TM), SPI (TM)
AD7414 0.25 n/a 10 0 --- I2C, Serial -40 to +125 +2.7V to +5.5V SMBus/I2C, 10-Bit Digital Temperature Sensor in 6-Pin SOT w/ SMBus Alert and Over-Temperature Pin $1.04 I²C ®, SMBus
AD7415 0.25 ±2 10 0 --- I2C, Serial -40 to +125 +2.7V to +5.5V SMBus/I2C, 10-Bit Digital Temperature Sensor in 5-Pin SOT $1.04 I²C ®, SMBus
AD7416 0.25 n/a 10 0 --- I2C, Serial -40 to +125 +2.7V to +5.5V 10-Bit Temperature-to-Digital Converter, -40°C to +125°C, ±2°C Accuracy $1.00 I²C ®
AD7314 0.25 ±1 10 0 --- Serial, SPI -35 to +85 +2.65V to +5.5V Low Voltage, 10-Bit Digital Temperature Sensor in 8-Lead µSOP $0.66 DSP Serial, MICROWIRE (TM), QSPI (TM), SPI (TM)
AD7818 0.25 ±1 10 1 --- Serial, SPI -40 to +85 +2.7V to +5.5V 9 µs, 10-Bit ADC w/ On-Chip Temperature Sensor & Over-Temperature Output $2.34 MICROWIRE (TM), QSPI (TM), SPI (TM)
AD7418 0.25 ±1 10 2 --- I2C, Serial -40 to +125 +2.7V to +5.5V 10-Bit ADC, Programmable Hi-Low Temp Limits w/ Over-Temp Alert, , Auto Pwr Dwn @ EOC $2.34 I²C ®
ADT7316 0.25 ±0.5 10 3 12-Bit x 4 I2C, I2C/SPI, Serial, SM Bus, SPI -40 to +120 +2.7V to +5.5V SPI/I2C® Compatible,10-Bit Digital Temperature Sensor With Quad Voltage-Output 12-Bit DAC $6.46 I²C ®, QSPI (TM), SMBus, SPI (TM)
ADT7317 0.25 ±0.5 10 3 10-Bit x 4 I2C, I2C/SPI, SM Bus, SPI -40 to +120 +2.7V to +5.5V SPI/I2C® Compatible,10-Bit Digital Temperature Sensor w/ Quad 10-Bit Voltage Output DAC $3.51 DSP Serial, I²C ®, MICROWIRE (TM), QSPI (TM), SMBus, SPI (TM)
ADT7318 0.25 +0.5 10 3 8-Bit x 4 I2C, I2C/SPI, Serial, SM Bus, SPI -40 to +120 +2.7V to +5.5V SPI/I2C® Compatible,10-Bit Digital Temperature Sensor & Quad Voltage Output 8-Bit DAC $2.23 DSP Serial, I²C ®, MICROWIRE (TM), QSPI (TM), SMBus, SPI (TM)
AD7817 0.25 ±1 10 4 --- Serial, SPI -40 to +85