AD7816: 温度センサー:SOIC/μSOICパッケージ、10ビットADC内蔵、温度モニタリング専用システム
AD7818およびAD7817はオンチップの温度センサーを備えた10ビットのシングルおよび4チャンネルのA/Dコンバータ(ADC)で、電圧範囲2.7~5.5Vの単電源で動作します。コンデンサD/Aコンバータをベースとする変換時間9µsの逐次比較型ADC、±1℃精度のオンチップ温度センサー、オンチップ・クロック発振器、内部トラック&ホールド機能、内部電圧リファレンス(2.5V±0.1%出力)を搭載し ...続きを見る
AD7816: 温度センサー:SOIC/μSOICパッケージ、10ビットADC内蔵、温度モニタリング専用システム
製品概要
AD7818およびAD7817はオンチップの温度センサーを備えた10ビットのシングルおよび4チャンネルのA/Dコンバータ(ADC)で、電圧範囲2.7~5.5Vの単電源で動作します。コンデンサD/Aコンバータをベースとする変換時間9µsの逐次比較型ADC、±1℃精度のオンチップ温度センサー、オンチップ・クロック発振器、内部トラック&ホールド機能、内部電圧リファレンス(2.5V±0.1%出力)を搭載しています。AD7816は、µSOICパッケージの温度モニタリング専用デバイスです。
- 英語データシート Rev C, 09/2004 (pdf 279kB)
- (データシート利用上の注意)
特長
- 9μsの変換時間を持つ10ビットADC
- 1チャンネル(AD7818)と4チャンネル(AD7817)のシングルエンド・アナログ入力
- AD7816は温度測定のみの素子
- 温度センサー内蔵
0.25℃分解能
-40℃~+85℃で±2℃の誤差
-55℃~+125℃の動作温度範囲 - 広い動作電源電圧範囲
2.7V~5.5V
- トラック&ホールド回路内蔵
- リファレンス(2.5V±1%)内蔵
- 過熱インジケータ
- 変換終了時に自動パワーダウン
- 低消費電力動作
4μW/10SPS時
40μW/1KSPS時
400μW/10KSPS時 - 柔軟なシリアル・インターフェース
Diagrams
- 拡大
- その他
- シンボル&フットプリント
Functional Block Diagram
温度センサー:SOIC/μSOICパッケージ、10ビットADC内蔵、温度モニタリング専用システム
Functional Block Diagram for AD7816
| Part# | Temp Res(°C/LSB) | 25°C Temp Error (Deg C) | Resolution (Bits) | # Chan | DAC Outputs | Interface | Temp Range(s) | Supply Voltage Range | Product Description | Price* (1000-4999) | Sensor Output |
|---|---|---|---|---|---|---|---|---|---|---|---|
| TMP03 | 0.3 | ±3 | 16 | 0 | --- | PWM | -40 to +100 | +4.5V to +7V | Serial PWM-Output Temperature Sensor w/ Open-Collector Output | $3.27 | PWM |
| TMP04 | 0.3 | ±3 | 16 | 0 | --- | PWM | -40 to +100 | +4.5V to +7V | Serial PWM-Output Temperature Sensor w/ CMOS/TTL Output | $3.27 | PWM |
| AD7814 | 0.25 | n/a | 10 | 0 | --- | Serial, SPI | -55 to +125 | +2.7V to +5.5V | 10-Bit Digital Temperature Sensor in 6-Lead SOT-23 | $1.00 | DSP Serial, MICROWIRE (TM), QSPI (TM), SPI (TM) |
| AD7414 | 0.25 | n/a | 10 | 0 | --- | I2C, Serial | -40 to +125 | +2.7V to +5.5V | SMBus/I2C, 10-Bit Digital Temperature Sensor in 6-Pin SOT w/ SMBus Alert and Over-Temperature Pin | $1.04 | I²C ®, SMBus |
| AD7415 | 0.25 | ±2 | 10 | 0 | --- | I2C, Serial | -40 to +125 | +2.7V to +5.5V | SMBus/I2C, 10-Bit Digital Temperature Sensor in 5-Pin SOT | $1.04 | I²C ®, SMBus |
| AD7416 | 0.25 | n/a | 10 | 0 | --- | I2C, Serial | -40 to +125 | +2.7V to +5.5V | 10-Bit Temperature-to-Digital Converter, -40°C to +125°C, ±2°C Accuracy | $1.00 | I²C ® |
| AD7314 | 0.25 | ±1 | 10 | 0 | --- | Serial, SPI | -35 to +85 | +2.65V to +5.5V | Low Voltage, 10-Bit Digital Temperature Sensor in 8-Lead µSOP | $0.66 | DSP Serial, MICROWIRE (TM), QSPI (TM), SPI (TM) |
| AD7818 | 0.25 | ±1 | 10 | 1 | --- | Serial, SPI | -40 to +85 | +2.7V to +5.5V | 9 µs, 10-Bit ADC w/ On-Chip Temperature Sensor & Over-Temperature Output | $2.34 | MICROWIRE (TM), QSPI (TM), SPI (TM) |
| AD7418 | 0.25 | ±1 | 10 | 2 | --- | I2C, Serial | -40 to +125 | +2.7V to +5.5V | 10-Bit ADC, Programmable Hi-Low Temp Limits w/ Over-Temp Alert, , Auto Pwr Dwn @ EOC | $2.34 | I²C ® |
| ADT7316 | 0.25 | ±0.5 | 10 | 3 | 12-Bit x 4 | I2C, I2C/SPI, Serial, SM Bus, SPI | -40 to +120 | +2.7V to +5.5V | SPI/I2C® Compatible,10-Bit Digital Temperature Sensor With Quad Voltage-Output 12-Bit DAC | $6.46 | I²C ®, QSPI (TM), SMBus, SPI (TM) |
| ADT7317 | 0.25 | ±0.5 | 10 | 3 | 10-Bit x 4 | I2C, I2C/SPI, SM Bus, SPI | -40 to +120 | +2.7V to +5.5V | SPI/I2C® Compatible,10-Bit Digital Temperature Sensor w/ Quad 10-Bit Voltage Output DAC | $3.51 | DSP Serial, I²C ®, MICROWIRE (TM), QSPI (TM), SMBus, SPI (TM) |
| ADT7318 | 0.25 | +0.5 | 10 | 3 | 8-Bit x 4 | I2C, I2C/SPI, Serial, SM Bus, SPI | -40 to +120 | +2.7V to +5.5V | SPI/I2C® Compatible,10-Bit Digital Temperature Sensor & Quad Voltage Output 8-Bit DAC | $2.23 | DSP Serial, I²C ®, MICROWIRE (TM), QSPI (TM), SMBus, SPI (TM) |
| AD7817 | 0.25 | ±1 | 10 | 4 | --- | Serial, SPI | -40 to +85 |