AD7418:  10ビットA/Dコンバータ、温度センサー:温度/デジタル・コンバータおよびI2C内蔵、±1℃精度、シングル・チャンネル

AD7418は、温度センサーを内蔵した10ビットのシングルおよび4チャンネルA/Dコンバータ(ADC)で、2.7~5.5Vの単電源動作が可能です。電荷分配型D/Aコンバータ(DAC)をベースにした10µs変換時間の逐次比較型コンバータ、5チャンネルのマルチプレクサ、オンチップ温度センサー、オンチップ・クロック発振器、オンチップ・トラック/ホールド・アンプ、内部リファレンス(2.5V)から構成 ...続きを見る

AD7418:  10ビットA/Dコンバータ、温度センサー:温度/デジタル・コンバータおよびI2C内蔵、±1℃精度、シングル・チャンネル

製品概要

AD7418は、温度センサーを内蔵した10ビットのシングルおよび4チャンネルA/Dコンバータ(ADC)で、2.7~5.5Vの単電源動作が可能です。電荷分配型D/Aコンバータ(DAC)をベースにした10µs変換時間の逐次比較型コンバータ、5チャンネルのマルチプレクサ、オンチップ温度センサー、オンチップ・クロック発振器、オンチップ・トラック/ホールド・アンプ、内部リファレンス(2.5V)から構成されています。

アプリケーション

  • 周辺温度監視付きのデータ・アクイジション
  • 工業用プロセス制御
  • 自動車
  • バッテリ充電アプリケーション
  • パーソナル・コンピュータ
  • Features

    • 分解能:10ビット/変換速度:15µs
    • シングルチャンネル・アナログ入力
    • 内蔵温度センサー検出範囲:-40ºCto~+125ºC
    • トラック&ホールド回路内蔵
    • 温度値上昇検出機能
    • 変換終了後に自動パワーダウン機能
    • 動作電源電圧範囲:2.7V~+5.5V
    • I2C互換シリアルインターフェース
    • シリアルバス上のアドレス指定で8デバイス迄の選択が可能
    • LM75の上位交換品

    Diagrams

    • 拡大
    • シンボル&フットプリント
    AD7418 Diagram
    Typical Application Circuit for AD7418

    仕様

    Output Type Digital
    Sensor Output I²C ®
    Temp Res(°C/LSB) 0.25°C/LSB
    Supply Voltage Range +2.7V to +5.5V
    Temp Range(s) -40 to +125

    その他の製品を探す

    Part# Temp Res(°C/LSB) 25°C Temp Error (Deg C) Resolution (Bits) # Chan DAC Outputs Interface Temp Range(s) Supply Voltage Range Product Description Price* (1000-4999) Sensor Output
    TMP03 0.3 ±3 16 0 --- PWM -40 to +100 +4.5V to +7V Serial PWM-Output Temperature Sensor w/ Open-Collector Output $3.27 PWM
    TMP04 0.3 ±3 16 0 --- PWM -40 to +100 +4.5V to +7V Serial PWM-Output Temperature Sensor w/ CMOS/TTL Output $3.27 PWM
    AD7814 0.25 n/a 10 0 --- Serial, SPI -55 to +125 +2.7V to +5.5V 10-Bit Digital Temperature Sensor in 6-Lead SOT-23 $1.00 DSP Serial, MICROWIRE (TM), QSPI (TM), SPI (TM)
    AD7414 0.25 n/a 10 0 --- I2C, Serial -40 to +125 +2.7V to +5.5V SMBus/I2C, 10-Bit Digital Temperature Sensor in 6-Pin SOT w/ SMBus Alert and Over-Temperature Pin $1.04 I²C ®, SMBus
    AD7415 0.25 ±2 10 0 --- I2C, Serial -40 to +125 +2.7V to +5.5V SMBus/I2C, 10-Bit Digital Temperature Sensor in 5-Pin SOT $1.04 I²C ®, SMBus
    AD7416 0.25 n/a 10 0 --- I2C, Serial -40 to +125 +2.7V to +5.5V 10-Bit Temperature-to-Digital Converter, -40°C to +125°C, ±2°C Accuracy $1.00 I²C ®
    AD7314 0.25 ±1 10 0 --- Serial, SPI -35 to +85 +2.65V to +5.5V Low Voltage, 10-Bit Digital Temperature Sensor in 8-Lead µSOP $0.66 DSP Serial, MICROWIRE (TM), QSPI (TM), SPI (TM)
    AD7818 0.25 ±1 10 1 --- Serial, SPI -40 to +85 +2.7V to +5.5V 9 µs, 10-Bit ADC w/ On-Chip Temperature Sensor & Over-Temperature Output $2.34 MICROWIRE (TM), QSPI (TM), SPI (TM)
    AD7418 0.25 ±1 10 2 --- I2C, Serial -40 to +125 +2.7V to +5.5V 10-Bit ADC, Programmable Hi-Low Temp Limits w/ Over-Temp Alert, , Auto Pwr Dwn @ EOC $2.34 I²C ®
    ADT7316 0.25 ±0.5 10 3 12-Bit x 4 I2C, I2C/SPI, Serial, SM Bus, SPI -40 to +120 +2.7V to +5.5V SPI/I2C® Compatible,10-Bit Digital Temperature Sensor With Quad Voltage-Output 12-Bit DAC $6.46 I²C ®, QSPI (TM), SMBus, SPI (TM)
    ADT7317 0.25 ±0.5 10 3 10-Bit x 4 I2C, I2C/SPI, SM Bus, SPI -40 to +120 +2.7V to +5.5V SPI/I2C® Compatible,10-Bit Digital Temperature Sensor w/ Quad 10-Bit Voltage Output DAC $3.51 DSP Serial, I²C ®, MICROWIRE (TM), QSPI (TM), SMBus, SPI (TM)
    ADT7318 0.25 +0.5 10 3 8-Bit x 4 I2C, I2C/SPI, Serial, SM Bus, SPI -40 to +120 +2.7V to +5.5V SPI/I2C® Compatible,10-Bit Digital Temperature Sensor & Quad Voltage Output 8-Bit DAC $2.23 DSP Serial, I²C ®, MICROWIRE (TM), QSPI (TM), SMBus, SPI (TM)
    AD7817 0.25 ±1 10 4 --- Serial, SPI -40 to +85 +2.7V to +5.5V 4-Channel, 9 µs, 10-Bit ADC with On-Chip Temperature Sensor & Over-Temperature Flag $3.29