content here.
content here.

OBSOLETE PRODUCT - AD7756:  Please see the ADE7756.

推奨代替製品: : ADE7756

その他の情報: The AD7756 part name was not released . It was renamed as the ADE7756. Please see the ADE7756 web page for more information.

お問い合わせ先:技術サポート.

製造中止、または生産終了となりましたアナログ・デバイセズの製品は、Rochester Electronics社を通して購入することができます。製品の販売状況に関しましては、直接Rochester Electronics社にご確認ください。

その他の製品を探す


Part# Meter Type Measurement Parameters Current Sensor Interface On-Chip MCU Output Interface Anti-Tamper Support Package Price* (1000-4999)
ADE5166 Single Phase Irms, VA, Vrms, Watt Current Transformer, Shunt 8,052 I2C, Pulsed, SPI, UART Current Fault, Missing Neutral 64-Lead LQFP $3.46
ADE5169 Single Phase Irms, VA, VAR, Vrms, Watt Current Transformer, Rogowski Coil, Shunt 8,052 I2C, Pulsed, SPI, UART Current Fault, Missing Neutral 64-Lead LQFP $3.66
ADE5566 Single Phase Irms, VA, Vrms, Watt Current Transformer, Shunt 8,052 I2C, Pulsed, SPI, UART Missing Neutral 64-Lead LQFP $3.34
ADE5569 Single Phase Irms, VA, Vrms, Watt Current Transformer, Rogowski Coil, Shunt 8,052 I2C, Pulsed, SPI, UART Missing Neutral 64-Lead LQFP $3.59
ADE7116 Single Phase Irms, VA, Vrms, Watt Current Transformer, Shunt 8,052 I2C, Pulsed, SPI, UART Current Fault, Missing Neutral 64-Lead LQFP $2.60
ADE7156 Single Phase Irms, VA, Vrms, Watt Current Transformer, Shunt 8,052 I2C, Pulsed, SPI, UART Current Fault, Missing Neutral 64-Lead LQFP $2.69
ADE7166 Single Phase Irms, VA, Vrms, Watt Current Transformer, Shunt 8,052 I2C, Pulsed, SPI, UART Current Fault, Missing Neutral 64-Lead LQFP $2.99
ADE7169 Single Phase Irms, VA, VAR, Vrms, Watt Current Transformer, Rogowski Coil, Shunt 8,052 I2C, Pulsed, SPI, UART Current Fault, Missing Neutral 64-Lead LQFP $3.37
ADE7518 Single Phase Irms, VA, VAR, Vrms, Watt Current Transformer, Shunt 8,052 I2C, Pulsed, SPI, UART - 64-Lead LQFP $2.82
ADE7566 Single Phase Irms, VA, Vrms, Watt Current Transformer, Shunt 8,052 I2C, Pulsed, SPI, UART Missing Neutral 64-Lead LQFP $2.87
ADE7569 Single Phase Irms, VA, VAR, Vrms, Watt Current Transformer, Rogowski Coil, Shunt 8,052 I2C, Pulsed, SPI, UART Missing Neutral 64-Lead LQFP $3.29
ADE7751 Single Phase Watt Current Transformer, Shunt - Pulsed Current Fault 24-Lead SSOP $1.64
ADE7752A Polyphase Watt Current Transformer, Shunt - Pulsed - 24-Lead SOIC $4.35
ADE7752B Polyphase Watt Current Transformer, Shunt - Pulsed - 24-Lead SOIC $4.35
ADE7753 Single Phase Irms, VA, VAR, Vrms, Watt Current Transformer, Rogowski Coil, Shunt - Pulsed, SPI - 20-Lead SSOP $2.05
ADE7754 Polyphase Irms, VA, Vrms, Watt Current Transformer, Shunt - Pulsed, SPI - 24-Lead SOIC $5.06
ADE7755 Single Phase Watt Current Transformer, Shunt - Pulsed - 24-Lead PDIP, 24-Lead SSOP $1.55
ADE7757A Single Phase Watt Current Transformer, Shunt - Pulsed - 16-Lead SOIC $1.17
ADE7758 Polyphase Irms, VA, VAR, Vrms, Watt Current Transformer, Rogowski Coil, Shunt - Pulsed, SPI - 24-Lead SOIC $6.73
ADE7759 Single Phase Watt Current Transformer, Rogowski Coil, Shunt - Pulsed, SPI - 20-Lead SSOP $2.00
ADE7761B Single Phase Watt Current Transformer, Shunt - Pulsed Current Fault, Missing Neutral 20-Lead SSOP $1.38
ADE7762 Polyphase Watt Current Transformer, Shunt - Pulsed - 24-Lead SOIC $4.70
ADE7763 Single Phase Irms, VA, Vrms, Watt Current Transformer, Rogowski Coil, Shunt - Pulsed, SPI - 20-Lead SSOP $1.61
ADE7768 Single Phase Watt Current Transformer, Shunt - Pulsed - 16-Lead SOIC $1.17
ADE7769 Single Phase Watt Current Transformer, Shunt - Pulsed - 16-Lead SOIC $1.17
ADE7854 Polyphase Irms, VA, Vrms, Watt Current Transformer, Rogowski Coil, Shunt - HSDC, I2C, Pulsed, SPI - 40-Lead LFCSP -
ADE7878 Polyphase Irms, VA, VAR, Vrms, Watt Current Transformer, Rogowski Coil, Shunt - HSDC, I2C, Pulsed, SPI - 40-Lead LFCSP -

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.