AD7264:  True Differential, Dual, 1 MSPS, 14-Bit/12-Bit, 2-Channel SAR ADC With PGA

The AD7264 is a dual, 14-bit, high speed, low power, successive approximation ADC that operates from a single 5 V power supply and features throughput rates of up to 1 MSPS per on-chip ADC (500 kSPS ...続きを見る

AD7264:  True Differential, Dual, 1 MSPS, 14-Bit/12-Bit, 2-Channel SAR ADC With PGA

製品概要

The AD7264 is a dual, 14-bit, high speed, low power, successive approximation ADC that operates from a single 5 V power supply and features throughput rates of up to 1 MSPS per on-chip ADC (500 kSPS for the AD7264-5). Two complete ADC func-tions allow simultaneous sampling and conversion of two channels. Each ADC is preceded by a true differential analog input with a PGA. There are 14 gain settings available: ×1, ×2, ×3, ×4, ×6, ×8, ×12, ×16, ×24, ×32, ×48, ×64, ×96, and ×128.

The AD7264 contains four comparators. Comparator A and Comparator B are optimized for low power, whereas Comparator C and Comparator D have fast propagation delays. The AD7264 features a calibration function to remove any device offset error and programmable gain adjust registers to allow for input path (for example, sensor) offset and gain compensation. The AD7264 has an on-chip 2.5 V reference that can be disabled if an external reference is preferred. The AD7264 is available in 48-lead LFCSP and LQFP packages.

The AD7264 is ideally suited for monitoring small amplitude signals from a variety of sensors. The parts include all the functionality needed for monitoring the position feedback signals from a variety of analog encoders used in motor control systems.

Product Highlights

  1. Integrated PGA with a variety of flexible gain settings to allow detection and conversion of low level analog signals.
  2. Each PGA is followed by a dual simultaneous sampling ADC, featuring throughput rates of 1 MSPS per ADC (500 kSPS for the AD7264-5). The conversion result of both ADCs is simultaneously available on separate data lines or in succession on one data line if only one serial port is available.
  3. Four integrated comparators that can be used to count signals from pole sensors in motor control applications.
  4. Internal 2.5 V reference.

Features

  • Dual, simultaneous sampling, 14-bit, 2-channel ADC
  • True differential analog inputs
  • Programmable gain stage: ×1, ×2, ×3, ×4, ×6, ×8, ×12, ×16, ×24, ×32, ×48, ×64, ×96, ×128
  • Throughput rate per ADC
    1 MSPS for AD7264
    500 kSPS for AD7264-5
  • Analog input impedance: >1 GΩ
  • Wide input bandwidth
    −3 dB bandwidth: 1.7 MHz at gain = 2
  • 4 on-chip comparators
  • See Data Sheet for Additional Information

Diagrams

AD7264 Diagram
Functional Block Diagram for AD7264

仕様

Resolution (Bits) 14bit
T-Put Rate 1MSPS
# Chan 2
Supply V (+5An, +5Dig, +3.0Drv),(+5An, +5Dig, +3.3Drv),(+5An, +5Dig, +5Drv),Single(+5)
Pwr Diss (max) 175mW
Interface Ser,SPI
Ain Range (2Vref) p-p,5V p-p
SNR (dB) 78dB
Pkg Type CSP,QFP

その他の製品を探す

AD7190 - 4.8 kHz Ultra-Low Noise 24-Bit Sigma-Delta ADC with PGA

AD7699 - 16-Bit, 8-Channel, 500 kSPS PulSAR ADC

AD7352 - Differential Input, Dual, Simultaneous Sampling, 3 MSPS, 12-Bit, SAR ADC

AD7356 - Differential Input, Dual, Simultaneous Sampling, 5 MSPS, 12-Bit, SAR ADC

新製品情報のRSSフィードを取得 続きを見る
Part# Res Throughput Rate # of Inputs Operating Pwr Diss
AD7264 14 1MSPS 2 175mW
AD7264-5 14 1MSPS 2 175mW
AD9241 14 1.25MSPS 1 85mW
AD9243 14 3MSPS 1 145mW
AD7484 14 3MSPS 1 90mW
AD7485 14 1MSPS 1 80mW
AD7922 12 1MSPS 2 15mW