AD693: 4~20mA、センサー・トランスミッタ、ループ駆動
AD693は、標準の4~20mA、2線式電流ループを制御するために、さまざまなトランスデューサから低レベル入力を受信するモノリシック信号調整回路です。トランスデューサの励起のために内部電圧リファレンスと補助アンプを備えており、デバイスがループ駆動モードで動作しているときは、最大3.5mAの励起電流を使用できます。0~20mAでの動作が必要なときは、3線式アプリケーションに対してデバイスをロー ...続きを見る
AD693: 4~20mA、センサー・トランスミッタ、ループ駆動
製品概要
AD693は、標準の4~20mA、2線式電流ループを制御するために、さまざまなトランスデューサから低レベル入力を受信するモノリシック信号調整回路です。トランスデューサの励起のために内部電圧リファレンスと補助アンプを備えており、デバイスがループ駆動モードで動作しているときは、最大3.5mAの励起電流を使用できます。0~20mAでの動作が必要なときは、3線式アプリケーションに対してデバイスをローカル電源で駆動できます。
校正済みの30mVと60mVの入力範囲は、シンプルなピン・ストラップで設定できます。1~100mVのその他の範囲は、外部抵抗を追加することで実現できます。補助アンプと内部電圧を使用することで、100ΩのRTDに対して校正済みの6つの範囲を提供します。標準範囲の4~20mA、12±8mA、0~20mAを得るために、出力範囲とゼロをピン・ストラップで設定することもできます。
AD693の薄膜抵抗のアクティブ・レーザ・トリミングを使用すれば、追加的な調整や校正を行わなくても高レベルの精度を実現できます。全未調整誤差はすべてのデバイスでテストが行われ、+25℃でフルスケールの0.5%未満、工業用温度範囲で0.75%未満となっています。残りの非直線性は0.05%未満です。AD693では、外部のパス・トランジスタを使って、自己加熱に起因する誤差をさらに低減できます。
AD693は、RTD、ブリッジ、および圧力トランスデューサからの低レベルの信号を送信するために、費用効果の高い信号調整ソリューションを提供します。プロセス制御、ファクトリ・オートメーション、システム監視などの各種アプリケーションのディスクリート設計の代わりに使用することを推奨します。
AD693は、20ピン・セラミック・サイドブレーズDIP、20ピン・サーディップ、および20ピンLCCCパッケージで提供しており、-40~+85℃の工業用温度範囲で仕様規定しています。
- 英語データシート Rev A, 10/1987 (pdf 496kB)
- (データシート利用上の注意)
クイックリンク
- 鉛フリー&RoHS情報
- アプリケーション・ノート (pdf 948kB)
AD8227 - Wide Supply Range, Rail-to-Rail Output Instrumentation Amplifier
AD8276 - Low Power, Wide Supply Range, Low Cost Unity-Gain Difference Amplifier
| Part# | Description | Single/Dual Supply | Vcc-Vee | Gain Setting Method | Bandwidth G=10 (kHz typ) | Gain min. | Gain max. | Min CMRR @ 60 Hz Min Gain | Min CMRR @ 60Hz Max Gain | Vnoise RTI 1-10 Hz µVp-p | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD522 | Diff Amp | Dual | 10V to 36V | Resistor | 3 | 1 | 1,000 | 75dB | 100dB | 4 | - |
| AD524 | Precision IA | Dual | 12V to 36V | Pin | 400 | 1 | 1,000 | 70dB | 110dB | 0.3 | $9.52 |
| AD526 | Software Programmable | Dual | 9V to 33V | Software | 350 | 1 | 16 | - | - | 3 | $6.39 |
| AD620 | General Purpose IA | Dual | 4.6V to 36V | Resistor | 800 | 1 | 10,000 | 73dB | 110dB | 0.28 | $3.18 |
| AD621 | Precision IA | Dual | 4.6V to 18V | Pin | 800 | 10 | 100 | 93dB | 110dB | 0.28 | $4.09 |
| AD622 | Low Cost IA | Dual | 5.2V to 36V | Resistor | 800 | 1 | 1,000 | 66dB | 103dB | 0.3 | $2.51 |
| AD623 | S.S R-R IA | Single/Dual | 2.7V to 12V | Resistor | 100 | 1 | 1,000 | 70dB | 105dB | 2 | $1.40 |
| AD624 | Precision IA | Dual | 12V to 36V | Pin | 400 | 1 | 1,000 | 70dB | 110dB | 0.3 | $11.93 |
| AD625 | Programmable Gain IA | Dual | 12V to 36V | Resistor | 400 | 1 | 10,000 | 70dB | 110dB | 0.3 | $8.78 |
| AD626 | Diff Amp | Single/Dual | 4.8V to 12V | Pin | 100 | 10 | 100 | 55dB | 55dB | 2 | $3.70 |
| AD627 | Micropower IA | Single/Dual | 2.2V to 36V | Resistor | 30 | 5 | 1,000 | 77dB | 77dB | 1.2 | $2.56 |
| AD628 | High CMV DA | Single/Dual | 4.5V to 36V | Pin, Resistor | 600 | 0.1 | 100 | 75dB | 75dB | 15 | $1.78 |
| AD629 | High CMV DA | Dual | 5V to 36V | fixed | 500 | - | - | 77dB | 77dB | 15 | $2.84 |
| AD8129 | Low Cost Diff Amp | Single/Dual | 4.5V to 25V | Resistor | 200000 | 10 | - | 94dB | - | - | $1.57 |
| AD8202 | High CMV DA | Single | 3.5V to 12V | fixed | 50 | - | - | 82dB | 82dB | 10 | $1.34 |
| AD8203 | High CMV DA | Single | 3.5V to 12V | fixed | 60 | - | - | 82dB | 82dB | 10 | $1.37 |
| AD8205 | S.S Diff Amp | Single | 4.5V to 5.5V | fixed | 50 | - | - | 78dB | 78dB | 20 | $1.51 |
| AD8206 | S.S Diff Amp | Single | 4.5V to 5.5V | fixed | 100 | - | - | 76dB | 76dB | 20 | $1.37 |
| AD8210 | Bi-Directional Shunt Mon | Single | 4.5V to 5.5V | fixed | 500 | 20 | 20 | 100dB | 100dB | 7 | $1.81 |
| AD8211 | High CMV Shunt Mon | Single | 4.5V to 5.5V | fixed | 500 | 20 | 20 | 100dB | 100dB | 7 | $0.81 |
| AD8212 | High CMV Shunt Mon | Single | 7V to 65V | Resistor | 1000 | 1 | 1,000 | 100dB | 100dB | 1.1 | $0.93 |
| AD8213 | Dual High CMV Shunt Mon | Single | 4.5V to 5.5V | fixed | 500 | 20 | 20 | 100dB | 100dB | 7 | $2.01 |
| AD8214 | High CMV Threshold Detec | Single | 5V to 65V | Resistor | - | 1 | 100 | 80dB | 80dB | 2.2 | $0.76 |
| AD8215 | High CMV Shunt Mon | Single | 4.5V to 5.5V | fixed | 450 | 20 | 20 | 100dB | 100dB | 7 | $1.21 |
| AD8216 | High BW 65 V Diff Amp | Single | 4.5V to 5.5V | fixed | 3000 | 3 | 3 | 80dB | 80dB | 20 | $1.62 |
| AD8220 | R-R JFET IA | Single/Dual | 4.6V to 36V | Resistor | 800 | 1 | 1,000 | 78dB | 94dB | 0.8 | $2.32 |
| AD8221 | High Performance IA | Dual | 4.6V to 36V | Resistor | 562 | 1 | 1,000 | 80dB | 130dB | 0.25 | $2.01 |
| AD8222 | Dual High Performance IA | Dual | - to - | Resistor | 750 | 1 | 10,000 | 80dB | 130dB | 0.25 | $3.63 |
| AD8223 | S.S R-R IA | Single/Dual | 3V to 25V | Pin | 200 | 5 | 1,000 | 70dB | 105dB | 2 | $1.05 |
| AD8224 | Dual JFET R-R IA | Single/Dual | 4.6V to 36V | Resistor | 800 | 1 | 1,000 | 78dB | 94dB | 0.8 | $4.17 |
| AD8225 | Fixed G=5 IA | Dual | 3.4V to 36V | fixed | 900 | - | - | 86dB | 86dB | 1.5 | $3.29 |
| AD8226 | Wide Supply R-R out IA | Single/Dual | 2.2V to 36V | Resistor | 160 | 1 | 1,000 | 80dB | 105dB | 2 | $1.40 |
| AD8227 | Wide Supply R-R out IA | Single/Dual | 2.2V to 36V | Resistor | 200 | - | - | 100dB | 110dB | 1.5 | $1.38 |
| AD8228 | Precision IA | Dual | 4.6V to 36V | Pin | 650 | 10 | 100 | 100dB | 120dB | 0.5 | $3.03 |
| AD8230 | Zero Drift IA | Single/Dual | 8V to 16V | Resistor | 2 | 2 | 1,000 | - | 110dB | 3 | $2.99 |
| AD8231 | Zero Drift Software Prog | Single | 3V to 6V | Pin, Software | 700 | 1 | 128 | 80dB | 110dB | 0.7 | $1.71 |
| AD8236 | - | Single | 1.8V to 5.5V | Resistor | 9 | - | - | 94dB | 110dB | 4 | $0.99 |
| AD8250 | Software Programmable | Dual | 10V to 34V | Pin, Software | 3000 | 1 | 10 | 80dB | 98dB | 1 | $5.01 |
| AD8251 | Software Programmable | Dual | 10V to 34V | Pin, Software | 2500 | 1 | 8 | 80dB | 98dB | 1.2 | $5.01 |
| AD8253 | Software Programmable | Dual | 10V to 34V | Pin, Software | 10000 | 1 | 1,000 | 80dB | 120dB | 1 | $4.95 |
| AD8270 | Dual Diff Amp | Dual | 5V to 36V | Pin | 10000 | 0.5 | 2 | 70dB | 80dB | 1 | $1.91 |
| AD8271 | - | - | 5V to 36V | - | - | - | - | - | - | - | $1.25 |
| AD8273 | Dual Audio Diff Amp | Dual | 5V to 36V | Pin | 20000 | 0.5 | 2 | 77dB | - | 2 | $1.67 |
| AD8274 | Precision Diff Amp | Dual | 5V to 36V | - | 10000 | 0.5 | 2 | - | - | - | $1.05 |
| AD8275 | Level Shifting ACD Driver | Single | 3.3V to 15V | Resistor | - | - | - | 96dB | 96dB | - | $1.60 |
| AD8276 | - | Single/Dual | 4V to 36V | fixed | - | - | - | 86dB | - | - | $1.00 |
| AD8290 | Sensor Amp | - | 2.6V to 5.5V | fixed | - | 50 | 50 | - | - | 0.75 | $1.52 |
| AD8293G160 | Zero Drift Filter Amp | Single | 1.8V to 5.5V | fixed | 0.5 | 160 | 160 | 94dB | 94dB | 0.7 | $0.99 |
| AD8293G80 | Zero Drift Filter Amp | Single | 1.8V to 5.5V | fixed | 0.5 | 80 | 80 | 94dB | 94dB | 0.7 | $0.99 |
| AD8295 | Precision IA | Dual | 4.6V to 36V | Resistor | 750 | 1 | 1,000 | 80dB | 130dB | 0.25 | $2.59 |
| AD8553 | Zero Drift IA | Single | 1.8V to 5.5V | Resistor | 1 | 0.1 | 10,000 | 80dB | 120dB | 0.7 | $1.32 |
| AD8555 | Sensor Amp | Single | 5.5V to 2.7V | Software | n/a | 70 | 1,280 | 80dB | 96dB | 0.5 | $3.12 |
| AD8556 | Sen/Filter Amp | Single | 2.7V to 5.5V | Software | n/a | 70 | 1,280 | 80dB | 94dB | 0.5 | $2.88 |
| AD8557 | Sensor Amp | Single | 2.7V to 5.5V | Software | - | 28 | 1,300 | 75dB | 86dB | - | $2.13 |
| AMP03 | Precision Diff Amp | Dual | 12V to 36V | fixed | 3000 | - | - | 85dB | 85dB | 2 | $2.81 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD693 モデル一覧
| モデル | 製品状況 | パッケージ | ピン数 | 動作 温度範囲 |
価格* (100-499) |
Production** Availability |
RoHS互換 | サンプル・カート | 購入カート |
|---|---|---|---|---|---|---|---|---|---|
| AD693AD | 製造中 | 20 ld Side-Brazed CerDIP | 20 | 工業用 | $16.22 | 07/10/2009 |
N
成分表 |
お問い合わせ | カートに入れる |
| AD693AE | 製造中 | 20 ld LCC | 20 | 工業用 | $17.79 | 07/10/2009 |
N
成分表 |
お問い合わせ | カートに入れる |
| AD693AQ | 製造中 | 20 ld CerDIP | 20 | 工業用 | $9.58 | 07/17/2009 |
N
成分表 |
お問い合わせ | カートに入れる |
Help
- 発売前:このモデルはまだ全面的な製造には至っていませんが、サンプルは入手できます。
- 製造:現在、このモデルは製造しておりますので、製品の購入とサンプルの入手が可能です。
- 最終販売:このモデルは製造中止が予定されておりますが、まだしばらくの間は販売しております。
- 製造中止製品:この製品はすでに製造中止となっており、販売しておりません。
パッケージの詳細図および化学組成については、パッケージのサイトをご覧ください
モデル名によりそれぞれ動作温度範囲が異なる場合がありますので、詳細についてはデータシートでご確認ください。
- 商用温度範囲:0~70℃
- 軍用温度範囲:-55~+125℃
- 拡張工業用温度範囲(1):-40~+85℃
拡張工業用温度範囲(2):-40~+105℃
拡張工業用温度範囲(3):-40~+125℃
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.


Close