AD8324: 3.3 V Upstream Cable Line Driver
The AD83241 is a low cost amplifier designed for coaxial line driving. The features and specifications make the AD8324 ideally suited for DOCSIS 2.0 and EuroDOCSIS applications. The ...続きを見る
AD8324: 3.3 V Upstream Cable Line Driver
製品概要
The AD83241 is a low cost amplifier designed for coaxial line driving. The features and specifications make the AD8324 ideally suited for DOCSIS 2.0 and EuroDOCSIS applications. The gain of the AD8324 is digitally controlled. An 8-bit serial word determines the desired output gain over a 59 dB range, resulting in gain changes of 1 dB/LSB.
The AD8324 accepts a differential or single-ended input signal. The output is specified for driving a 75 W load through a 1:1 transformer.
Distortion performance of -54 dBc is achieved with an output level up to 61 dBmV at 65 MHz bandwidth.
This device has a sleep mode function that reduces the quiescent current to 30 µA and a full power-down function that reduces power-down current to 2.5 mA.
The AD8324 is packaged in a low cost 20-lead LFCSP package and a 20-lead QSOP package. The AD8324 operates from a single 3.3 V supply.
1Patent Pending.
- 英語データシート Rev A, 07/2005 (pdf 414kB)
- (データシート利用上の注意)
クイックリンク
- 鉛フリー&RoHS情報
- アプリケーション・ノート (pdf 262kB)
- 評価用ボード/ツール
Features
- Supports DOCSIS 2.0 and Euro-DOCSIS standards for reverse path transmission systems
- Gain programmable in 1 dB steps over a 59 dB range
- Low distortion at 61 dBmV output:
–59 dBc SFDR at 21 MHz
–54 dBc SFDR at 65 MHz
- Output noise level @ minimum gain 1.3 nV/√Hz
- Maintains 75 Ω output impedance in TX-enable and Transmit-disable condition
- Upper bandwidth: 100 MHz (full gain range)
- 3.3 V supply operation
- Supports SPI® interfaces
Diagrams
- 拡大
- その他
- シンボル&フットプリント
Functional Block Diagram
3.3 V Upstream Cable Line Driver
AD8324 に関するその他のブロック図
3.3 V Upstream Cable Line Driver
20-Lead LFCSP Pin Configuration
20-Lead QSOP Pin Configuration
Functional Block Diagram for AD8324
ADL5592 - 250 MHz to 2400 MHz RF Variable Gain Amplifier
ADA4927-1 - Ultralow Distortion Current Feedback Differential ADC Driver
ADA4932-1 - Low Power Differential ADC Driver
ADA4932-2 - Low Cost / Low Power Differential ADC Driver
| Part# | Gain Control | -3 dB BW (MHz) | Gain Low End (dB) | Gain High End (dB) | Number of Channels | Spectral Noise (nV/rtHz) | Supply Voltage (V) | Supply Current (max) | Gain Accuracy (dB) | 1 dB Comp Point (dBm) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD600 | Analog | 35 | 0 | +40 | 2 | 1.4 | ±5 | 14mA | - | - | - | $16.61 |
| AD602 | Analog | 35 | -10 | +30 | 2 | 1.4 | ±5 | 14mA | - | - | - | $13.36 |
| AD603 | Analog | 90 | -11 | +31 | 1 | 1.4 | ±5 | 20mA | ±0.5 | - | 8-Lead DIP, 8-Lead SOIC | $4.40 |
| AD604 | Analog | 40 | 0 | +48 | 2 | 0.8 | ±5 | 31mA | ±0.3 | 15 | 24-Lead SOIC, 24-Lead SSOP | $16.45 |
| AD605 | Analog | 40 | -14 | +34 | 2 | 1.8 | +5 | 23mA | ±0.2 | 15 | 16-Lead SOIC | $9.91 |
| AD8260 | Digital | 180 | -6 | +24 | 1 | 2.4 | +3.3 | 28mA | +0.25 | - | - | $3.84 |
| AD8320 | Digital | 150 | -10 | +26 | 1 | 53 | +12 | 105mA | ±0.2 | 22.5 | 20-Lead SOIC | - |
| AD8321 | Digital | 120 | -27.4 | +26 | 1 | 20 | +9 | 90mA | ±1 | 19.5 | 20-Lead SOIC | $4.40 |
| AD8322 | Digital | 180 | -12.6 | +29.5 | 1 | 64 | +5 | 113mA | ±2 | 19 | 28-Lead TSSOP | $3.19 |
| AD8323 | Digital | 100 | -26 | +27.5 | 1 | - | +5 | - | - | - | 28-Lead TSSOP | $3.34 |
| AD8324 | Digital | 100 | -25.5 | +33.5 | 1 | 157 | +3.3 | 207mA | ±1 | 21 | 20-Lead LFCSP, 20-Lead QSOP | $1.73 |
| AD8325 | Digital | 100 | -29.5 | +30 | 1 | 56 | +5 | 133mA | ±1 | 18.5 | 28-Lead TSSOP | $3.34 |
| AD8326 | Digital | 100 | -26 | +27.5 | 1 |