ADM4073: Low Cost, Voltage Output, High-side Current Sense Amplifier
The ADM4073 is a low-cost, high-side current-sense amplifier, and features a voltage output that does not require gain setting resistors. This makes it ideal for small portable applications such as ...続きを見る
ADM4073: Low Cost, Voltage Output, High-side Current Sense Amplifier
製品概要
The ADM4073 is a low-cost, high-side current-sense amplifier, and features a voltage output that does not require gain setting resistors. This makes it ideal for small portable applications such as cell phones, notebook computers, PDAs, and other systems where current monitoring is crucial. High-side current monitoring ensures the ground path is not interrupted making the ADM4073 particularly useful in rechargeable battery powered systems and the wide 1.8MHz bandwidth makes it suitable for use inside battery-charger control loops. The input common-mode range of +2V to +28V is independent of the supply voltage.
The combination of three gain versions and a selectable external-sense resistor sets the full-scale current reading. The ADM4073 offers a high level of integration, resulting in a simple and compact current-sense solution.
The ADM4073 operates from a +3V to +28V single supply and draws only 0.5mA of supply current. This device is specified over the automotive operating temperature range (-40°C to +125°C) and is available in a 6-pin SOT-23 package.
- 英語データシート Rev 0, 10/2006 (pdf 263kB)
- (データシート利用上の注意)
クイックリンク
- 鉛フリー&RoHS情報
- アプリケーション・ノート (pdf 193kB)
Features
- Low-Cost, Compact, Current-Sense Solution
- Three Gain Versions Available:
+20V/V (ADM4073T)
+50V/V (ADM4073F)
+100V/V (ADM4073H) - ±1.0° Full-Scale Accuracy
- 500µA Supply Current
- Wide 1.8MHz Bandwidth
- +3V to +28V Operating Supply
- Wide +2V to +28V Common-Mode Range Independent of Supply Voltage
- Operates from -40°C to +125°C
- Available in a 6-Pin SOT-23 Package
- Pin for Pin Compatible with MAX4073
Diagrams
- 拡大
- その他
- シンボル&フットプリント
Functional Block Diagram
Low Cost, Voltage Output, High-side Current Sense Amplifier
ADM4073 に関するその他のブロック図
Low Cost, Voltage Output, High-side Current Sense Amplifier
Pin Configuration for ADM4073
Functional Block Diagram for ADM4073
AD8274 - Very Low Distortion, Precision Difference Amplifier
AD8275 - G = 0.2, Level Translation, 16-Bit ADC Driver
| Part# | Common Mode Range (V) | Bandwidth G=10 (kHz typ) | CMRR (dB) | Gain Range (min to max) | Voltage Supply (Vmin) | Voltage Supply (Vmax) | Supply Current (max) | VosiTC (µV/deg C) | Gain temp co. | Temperature Range | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD22057 | -1 to 24 | 30 | 80 | 20 | +3 | +26 | 0.5mA | - | - | -40 to +125 | DIP, SOIC | $4.62 |
| AD626 | 0 to 54 | 100 | 66 | 90 | ±2.4 | ±6 | 2mA | 0.000006 | 150ppm/C | -40 to +85 | DIP, SOIC | $3.70 |
| AD628 | +/- 100 | 600 | 77 | 100 | ±5 | ±18 | 1.6mA | - | - | -40 to +85 | SOIC | $1.78 |
| AD629 | +/- 270 | 500 | 77 | 1 | ±2.5 | ±18 | 1mA | - | - | -40 to +85 | DIP, SOIC | $2.84 |
| AD8202 | -12 to 30 | 50 | 82 | 20 | +3.5 | +12 | 0.25mA | 10 | 20ppm/C | -40 to +125 | Die, SOIC, SOP | $1.51 |
| AD8203 | -12 to 30 | 60 | 82 | 14 | +3.5 | +12 | 0.25mA | 10 | 20ppm/C | -40 to +125 | SOP | $1.37 |
| AD8205 | -2 to 65 | 50 | 78 | 50 | +4.5 | +5 | 2mA | 15 | 30ppm/C | -40 to +125 | Die, SOIC | $1.51 |
| AD8206 | -2 to 65 | 100 | 76 | 20 | +4.5 | +5.5 | 2mA | 15 | 30ppm/C | -40 to +125 | Die, SOIC | $1.37 |
| AD8210 | -2 to 65 | 500 | 100 | 20 | +4.5 | +5.5 | 1.5mA | 10 | 20ppm/C | -40 to +125 | SOIC | $1.81 |
| AD8211 | -2 to 65 | 500 | 120 | 20 | - | - | 2mA | 12 | 20ppm/C | -40 to +125 | SOT | $0.81 |
| AD8212 | 7 to 65 | 1000 | 100 | 1,000 | +7 | +65 | 720µA | 10 | - | -40 to +125 | MSOP | $0.93 |
| AD8213 | -2 to 65 | 500 | 100 | 20 | +4.5 | +5.5 | 2.5mA | 12 | 10ppm/C | -40 to +125 | MSOP | $2.01 |
| AD8214 | 5 to 65 | - | 80 | 100 | +5 | +65 | 1.2mA | 15 | - | -40 to +125 | MSOP | $0.76 |
| AD8215 | -2 to 65 |