Add to Signal Chain Designer

ADG5233:  High Voltage Latch-Up Proof, Triple SPDT Switches

Product Details

Product Status:Recommended for New Designs

The ADG5233 and ADG5234 are monolithic industrial CMOS analog switches comprising three independently selectable single-pole, double throw (SPDT) switches and four independently selectable SPDT switches, respectively.

All channels exhibit break-before-make switching action that prevents momentary shorting when switching channels. An EN input on the ADG5233 (LFCSP and TSSOP packages) is used to enable or disable the device. When disabled, all channels are switched off.

The ultralow capacitance and charge injection of these switches make them ideal solutions for data acquisition and sample-and-hold applications, where low glitch and fast settling are required. Fast switching speed coupled with high signal bandwidth make these devices suitable for video signal switching.

APPLICATIONS

  • Automatic test equipment
  • Data acquisition
  • Instrumentation
  • Avionics
  • Audio and video switching
  • Communication systems

PRODUCT HIGHLIGHTS

  1. Trench Isolation Guards Against Latch-Up.
    A dielectric trench separates the P and N channel transistors
    thereby preventing latch-up even under severe overvoltage conditions.

  2. Ultralow Capacitance and −0.6 pC Charge Injection.

  3. Dual-Supply Operation.
    For applications where the analog signal is bipolar, the
    ADG5233/ADG5234 can be operated from dual supplies
    up to ±22 V.

  4. Single-Supply Operation.
    For applications where the analog signal is unipolar, the
    ADG5233/ADG5234 can be operated from a single-rail
    power supply up to 40 V.

  5. 3 V Logic-Compatible Digital Inputs.
    VINH = 2.0 V, VINL = 0.8 V.

  6. No VL Logic Power Supply Required.

FEATURES and BENEFITS

  • Latch-up proof
  • 4.5 pF off source capacitance
  • 10 pF off drain capacitance
  • -0.6 pC charge injection
  • Low on resistance:
    160 Ω typical
  • ±9 V to ±22 V dual-supply operation
  • 9 V to 40 V single-supply operation
  • 48 V supply maximum ratings
  • Fully specified at ±15 V, ±20 V, +12 V, and +36 V
  • VSS to VDD analog signal range
  • Human body model (HBM) ESD rating
    4 kV I/O port to supplies
    1 kV I/O port to I/O port
    4 kV all other pins

Functional Block Diagram for ADG5233

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADG5233 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADG5233BCPZ-RL7 Status: Production LFCSP:LEADFRM CHIP SCALE 16 Ind Reel, 1500 - $2.15 Y  Material Info Notify Me Purchase Sample
ADG5233BRUZ Status: Production 16 ld TSSOP 16 Ind Tube, 96 $2.62 $2.15 Y  Material Info PCN Purchase Sample
ADG5233BRUZ-RL7 Status: Production 16 ld TSSOP 16 Ind Reel, 1000 - $2.15 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close