Add to Signal Chain Designer

ADG1607:  4.5 Ω RON, 16-Channel, Differential 8-Channel, ±5V, +12 V, +5 V, and +3.3 V Multiplexers

Product Details

The ADG1606 and ADG1607 are monolithic iCMOS® analog multiplexers comprising of 16 single channels and eight differential channels, respectively. The ADG1606 switches one of 16 inputs to a common output, as determined by the 4-bit binary address lines (A0, A1, A2, and A3). The ADG1607 switches one of eight differential inputs to a common differential output, as determined by the 3-bit binary address lines (A0, A1, and A2). An EN input on both devices enables or disables the device. When disabled, all channels switch off. When enabled, each channel conducts equally well in both directions and has an input signal range that extends to the supplies.

The ultralow on resistance and on-resistance flatness of these switches make them ideal solutions for data acquisition and gain switching applications where low distortion is critical. iCMOS® construction ensures ultralow power dissipation, making the parts ideally suited for portable and battery-powered instruments.

PRODUCT HIGHLIGHTS
  1. 7.5 Ω maximum on resistance over temperature.
  2. Minimum distortion: THD + N = 0.04%
  3. 3 V logic-compatible digital inputs: VINH = 2.0 V, VINL = 0.8 V.
  4. No VL logic power supply required.
APPLICATIONS
  • Communication systems
  • Medical systems
  • Audio signal routing
  • Video signal routing
  • Automatic test equipment
  • Data acquisition systems
  • Battery-powered systems
  • Sample-and-hold systems
  • Relay replacements

FEATURES and BENEFITS

  • 4.5 Ω typical on resistance
  • 1.1 Ω on resistance flatness
  • ±3.3 V to ±8 V dual supply operation
  • 3.3 V to 16 V single supply operation
  • No VL supply required
  • 3 V logic-compatible inputs
  • Rail-to-rail operation
  • Up to 378 mA of continuous current per channel
  • 28-lead TSSOP and 32-lead,
    5 mm × 5 mm LFCSP_VQ

Functional Block Diagram for ADG1607

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADG1607 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADG1607BCPZ-REEL7 Status: Production 32 ld LFCSP (5x5mm) w/3.1mm exposed pad 32 Ind Reel, 1500 - $3.20 Y  Material Info Notify Me Purchase Sample
ADG1607BRUZ Status: Production 28 ld TSSOP (4.4mm) 28 Ind Tube, 50 $3.90 $3.20 Y  Material Info Notify Me Purchase
ADG1607BRUZ-REEL7 Status: Production 28 ld TSSOP (4.4mm) 28 Ind Reel, 1000 - $3.20 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close