ADG1407: 10 Ω RON, 8-Channel ±15 V/+12 V/±5 V iCMOS® Multiplexer
The ADG1406 and ADG1407 are monolithic iCMOS® analog multiplexers comprising 16 single channels and eight differential channels, respectively. The ADG1406 switches one of 16 inputs to a ...More
ADG1407: 10 Ω RON, 8-Channel ±15 V/+12 V/±5 V iCMOS® Multiplexer
Product Description
The ADG1406 and ADG1407 are monolithic iCMOS® analog multiplexers comprising 16 single channels and eight differential channels, respectively. The ADG1406 switches one of 16 inputs to a common output, as determined by the 4-bit binary address lines (A0, A1, A2, and A3). The ADG1407 switches one of eight differential inputs to a common differential output, as determined by the 3-bit binary address lines (A0, A1, and A2). An EN input on both devices enables or disables the device. When disabled, all channels switch off. When on, each channel conducts equally well in both directions and has an input signal range that extends to the supplies.
The iCMOS (industrial CMOS) modular manufacturing process combines high voltage CMOS (complementary metal-oxide semiconductor) and bipolar technologies. It enables the development of a wide range of high performance analog ICs capable of 33 V operation in a footprint that no other generation of high voltage parts has been able to achieve. Unlike analog ICs using conventional CMOS processes, iCMOS components can tolerate high supply voltages while providing increased perfor-mance, dramatically lower power consumption, and reduced package size.
The ultralow on resistance and on-resistance flatness of these switches make them ideal solutions for data acquisition and gain switching applications where low distortion is critical. iCMOS construction ensures ultralow power dissipation, making the parts ideally suited for portable and battery-powered instruments.
- Data Sheet Rev A, 03/2009 (pdf 489kB)
- (About Data Sheets)
Features
- 9.5 Ω on resistance @ 25°C
- Up to 300 mA of continuous current
- Fully specified at ±15 V/+12 V/±5 V
- 3 V logic-compatible inputs
- Rail-to-rail operation
- Break-before-make switching action
- 28-lead TSSOP and 32-lead, 5 mm × 5 mm LFCSP_VQ
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADG1407
10 Ω RON, 8-Channel ±15 V/+12 V/±5 V iCMOS® Multiplexer
Functional Block Diagram for ADG1407
ADG1604 - 1 Ω Typical On Resistance, ±5 V, +12 V, +5 V, and +3.3 V, 4:1 Multiplexer
| Part# | Sw/Mx Function x # | Interface Type | Input Latch | Ron (Ohms) | Is (OFF) | t transition | Supply V Guar Performance | Features | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| ADG1404 | (4:1) x 1 | Parallel | No | 1.5 | 30pA | 150ns | Dual_(±15V), Dual_(±5V), Single_(+12V) | Chip Scale Pkg | 1.8 Ohm Max On Resistance, ±15 V/12 V/±5 V, 4:1, iCMOS Multiplexer | $2.83 |
| ADG1436 | (2:1) x 2 | - | - | - | - | - | - | - | 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch | $2.83 |
| AD8170 | (2:1) x 1 | Parallel | No | n/a | n/a | 9.1ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 250 MHz BW, Ultra-Fast Switching, 2:1 x 1 Buffered Analog Multiplexer w/ Adjustable Gain | $2.22 |
| AD8180 | (2:1) x 1 | Parallel | No | n/a | n/a | 14ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 930 MHz, 2:1 x 1 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable | $1.91 |
| AD8182 | (2:1) x 2 | Parallel | No | n/a | n/a | 10ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 780 MHz, 2:1 x 2 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable | $2.72 |
| AD8188 | (2:1) x 3 | Parallel | No | n/a | n/a | 3.6ns | Single_(+5V) | On-Chip Buffer Amp(s) | 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Output Buffers | $1.84 |
| AD8189 | (2:1) x 3 | Parallel | No | n/a | n/a | 4ns | Single_(+5V) | On-Chip Buffer Amp(s) | 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Gain=2 Buffers | $1.84 |
| AD8183 | (2:1) x 3 | Parallel | No | n/a | n/a | 15ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 590 MHz, 25 mA, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable | $2.72 |
| AD8185 | (2:1) x 3 | Parallel | No | n/a | n/a | 15ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 320 MHz, 25 mA, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable | $2.72 |
| AD8186 | (2:1) x 3 | Parallel | No | n/a | n/a | 3.6ns | Single_(+5V) | On-Chip Buffer Amp(s) | 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable | $2.62 |
| AD8187 | (2:1) x 3 | Parallel | No | n/a | n/a | 4ns | Single_(+5V) | On-Chip Buffer Amp(s) | 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable | $2.62 |
| ADG774 | (2:1) x 4 | Parallel | No | 2.2 | 10pA | n/a | Single_(+3V), Single_(+5V) | USB Compatible | 3 V/5 V, Wide Bandwidth Quad 2:1 Analog CMOS Mux | $1.47 |
| ADG774A | (2:1) x 4 | Parallel | No | 2.2 | 1pA | n/a | Single_(+3V), Single_(+5V) | USB Compatible | Low Voltage, 400 MHz, Quad 2:1 Analog CMOS Multiplexer with 3 nS Switching Time | $1.51 |
| ADG784 | (2:1) x 4 | Parallel | No | 2.2 | 10pA | n/a | Single_(+3V), Single_(+5V) | Chip Scale Pkg, USB Compatible | 3V/5V, Wide Bandwidth, Quad 2:1 Analog CMOS Mux in Chip Scale Pkg | $1.47 |
| ADG794 | (2:1) x 4 | Parallel | No | 7 | 1pA | n/a | Single_(+3V), Single_(+5V) | n/a | Low Voltage, 300 MHz Quad 2:1 Mux Analog HDTV Audio/Video Switch | $0.56 |
| ADG1209 | (4:1) x 2 | Parallel | No | 120 | 0.02nA | 80ns | Dual_(±15V), Single_(+12V) | Chip Scale Pkg | Low Capacitance, Differential 4-Channel, ±15 V/+12 V, iCMOS Analog Multiplexer | $2.38 |
| AD8174 | (4:1) x 1 | Parallel | No | n/a | n/a | 9.1ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 250 MHz BW, Ultra-Fast Switching, 4:1 x 1 Buffered Analog Multiplexer w/ Adjustable Gain | $3.43 |
| ADG1204 | (4:1) x 1 | Parallel | No | 120 | 20pA | 120ns | Dual_(±15V), Single_(+12V) | Chip Scale Pkg | Low Capacitance, Low Charge Injection, 4:1 Analog CMOS Multiplexer | $2.07 |
| AD8184 | (4:1) x 1 | Parallel | No | n/a | n/a | 10ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 700 MHz, 5 mA, 4:1 Buffered (Gain = +1) Video Multiplexer w/ Buffer Output Disable | $2.23 |
| ADG804 | (4:1) x 1 | Parallel | No | 0.5 | 100pA | 24ns | Single_(+2.5V), Single_(+3.3V), Single_(+3V) | n/a | 0.5 Ohm, +1.65V to +3.6V 4-Channel Analog CMOS Multiplexer | $0.99 |
| ADG904 | (4:1) x 1 | Parallel | No | n/a | n/a | 12ns | Single_(+2.5V) | n/a | +1.65V to +2.75V, Wideband Analog CMOS 4:1 Mux/SP4T Switch, Absorptive or Reflective | $1.42 |
| ADG604 | (4:1) x 1 | Parallel | No | 85 | 10pA | 70ns | Dual_(±3.3V), Dual_(±3V), Dual_(±5V), Single_(+3.3V), Single_(+3V), Single_(+5V) | n/a | 1pC Charge Injection, Low Leakage, 4-Channel Analog CMOS Multiplexer | $1.57 |
| ADG704 | (4:1) x 1 | Parallel | No | 4 | 10pA | n/a | Single_(+3.3V), Single_(+3V), Single_(+5V) | n/a | CMOS, Low Voltage, 2.5 Ù, 4-Channel Multiplexer | $0.96 |
| ADG729 | (4:1 Matrix) x 2 | 2-Wire Serial | Yes | 2.5 | 10pA | n/a | Single_(+3V), Single_(+5V) | Address Latch, I²C® Serial Interface, USB Compatible | CMOS, Low Voltage, 2-Wire Serially-Controlled, Dual 4:1 Matrix Switch | $1.62 |
| ADG739 | (4:1 Matrix) x 2 | 3-Wire Serial | Yes | 2.5 | 10pA | n/a | Single_(+3V), Single_(+5V) | Address Latch, Daisy-Chain Output, Matrix Switch, Pwr-On Reset, SPI(TM) Interface, USB Compatible | 2.5 Ohm, Low-Voltage, 3-Wire Serially-Controlled, Dual 4-Channel Multiplexer/Matrix Switch | $1.62 |
| ADG1409 | (4:1) x 2 | Parallel | No | 4 | 40pA | 140ns | Dual_(±12V), Dual_(±15V), Dual_(±5V), Single_(+12V) | Chip Scale Pkg | Differential 4 -Channel, ±5V/±12V /±15V, Analog CMOS Multiplexer with 5 Ohm Max Ron | $3.00 |
| ADG409 | (4:1) x 2 | Parallel | No | 40 | 0.5nA | 120ns | Dual_(±15V), Single_(+12V) | n/a | ±15 V, 4-Channel Differential, High Performance Analog Multiplexer | $2.51 |
| ADG439F | (4:1) x 2 | Parallel | No | 400 | 0.5nA | 170ns | Dual_(±15V) | Fault Prot/Latchproof | ±15 V, Fault Protected, Differential 4-Channel, High Performance Analog Multiplexer | $3.68 |
| ADG509A | (4:1) x 2 | Parallel | No | 280 | 20pA | 200ns | Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) | n/a | Differential 4-Channel Analog CMOS Multiplexer | $2.47 |
| ADG509F | (4:1) x 2 | Parallel | No | 300 | 20pA | 200ns | Dual_(±12V), Dual_(±15V) | Fault Prot/Latchproof | ±15V, Fault Protected, 4-Channel Differential, High Performance Analog CMOS Multiplexer | $3.31 |
| ADG529A | (4:1) x 2 | Parallel | Yes | 280 | 20pA | 200ns | Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) | Address Latch, Reset | Differential 4-Channel Analog CMOS Multiplexer w/ Data Input Latches | $3.63 |
| ADG609 | (4:1) x 2 | Parallel | No | 22 | 50pA | 50ns | Dual_(±3.3V), Dual_(±5V), Single_(+3.3V), Single_(+5V) | n/a | LC2MOS, ±5V, Differential 4-Channel, High Performance Analog Multiplexer | $1.98 |
| ADG659 | (4:1) x 2 | Parallel | No | 45 | 5pA | 80ns | Dual_(±5V), Single_(+3.3V), Single_(+3V), Single_(+5V) | n/a | 3V/5V, ± 5V, Differential 4-Channel Analog CMOS Multiplexer | $0.86 |
| ADG709 | (4:1) x 2 | Parallel | No | 3 | 10pA | 14ns | Dual_(±2.5V), Single_(+3V), Single_(+5V) | USB Compatible | 3 ohm, Low Voltage, Differential 4-Channel Analog CMOS Multiplexer | $1.27 |
| ADG759 | (4:1) x 2 | Parallel | No | 3 | 10pA | 14ns | Dual_(±2.5V), Single_(+3V), Single_(+5V) | Chip Scale Pkg, USB Compatible | Low Voltage, 3 Ohm, Differential 4-Channel Analog CMOS Multiplexer | $1.27 |
| ADG1207 | (8:1) x 2 | Parallel | No | 120 | 0.03nA | 80ns | Dual_(±15V), Single_(+12V) | Chip Scale Pkg | Low Capacitance, Differential 8-Channel, ±15 V/+12 V, iCMOS Analog Multiplexer | $4.36 |
| ADG1208 | (8:1) x 1 | Parallel | No | 120 | 20pA | 80ns | Dual_(±15V), Single_(+12V) | Chip Scale Pkg | Low Capacitance, 8-Channel ±15 V/12 V iCMOS Multiplexer | $2.38 |
| ADG1408 | (8:1) x 1 | Parallel | No | 4 | 40pA | 140ns | Dual_(±12V), Dual_(±15V), Dual_(±5V), Single_(+12V) | Chip Scale Pkg | 5 Ohms Max Ron, 8:1, ±15 V/+12 V/±5 V, iCMOS Analog Multiplexer | $3.00 |
| MUX08 | (8:1) x 1 | Parallel | No | 220 | 10pA | 1.5µs | Dual_(±15V) | Fault Prot/Latchproof | 8-Channnel JFET Analog Multiplexer (Overvoltage & Power Supply Loss Protected) | $4.65 |
| ADG408 | (8:1) x 1 | Parallel | No | 40 | 0.5nA | 120ns | Dual_(±15V), Single_(+12V) | n/a | ±15 V, 8-Channel High Performance Analog Multiplexer | $2.51 |
| ADG428 | (8:1) x 1 | Parallel | Yes | 60 | 30pA | 110ns | Dual_(±15V), Single_(+12V) | Address Latch, Reset | Latchable, ±15 V, 8-Channel, High Performance Analog Multiplexer | $3.18 |
| ADG438F | (8:1) x 1 | Parallel | No | 400 | 0.5nA | 170ns | Dual_(±15V) | Fault Prot/Latchproof | ±15 V, Fault Protected, 8-Channel High Performance Analog Multiplexer | $3.68 |
| ADG508A | (8:1) x 1 | Parallel | No | 280 | 20pA | 200ns | Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) | n/a | ± 15 V, 8-Channel Analog Multiplexer | $2.92 |
| ADG508F | (8:1) x 1 | Parallel | No | 300 | 20pA | 200ns | Dual_(±12V), Dual_(±15V) | Fault Prot/Latchproof | ±15V, Fault Protected, 8-Channel, High Performance Analog CMOS Multiplexer | $3.31 |
| ADG528A | (8:1) x 1 | Parallel | Yes | 280 | 20pA | 200ns | Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) | Address Latch, Reset | 8-Channel Multiplexer w/ Data Input Latches | $3.74 |
| ADG528F | (8:1) x 1 | Parallel | Yes | 300 | 20pA | 200ns | Dual_(±12V), Dual_(±15V) | Address Latch, Fault Prot/Latchproof | 8-Channel, Fault-Protected Analog CMOS Multiplexer w/ Address Latch | $3.89 |
| ADG608 | (8:1) x 1 | Parallel | No | 22 | 50pA | 50ns | Dual_(±3.3V), Dual_(±5V), Single_(+3.3V), Single_(+5V) | n/a | LC2MOS, ± 5V, 8-Channel, High Performance Analog Multiplexer | $1.98 |
| ADG658 | (8:1) x 1 | Parallel | No | 45 | 5pA | 80ns | Dual_(±5V), Single_(+3.3V), Single_(+3V), Single_(+5V) | n/a | 3V/5V, ± 5V, 8-Channel Analog CMOS Multiplexer | $0.86 |
| ADG708 | (8:1) x 1 | Parallel | No | 3 | 10pA | 14ns | Dual_(±2.5V), Single_(+3V), Single_(+5V) | n/a | Low Voltage, 8:1 Analog CMOS Multiplexer | $1.27 |
| ADG758 | (8:1) x 1 | Parallel | No | 3 | 10pA | 14ns | Dual_(±2.5V), Single_(+3V), Single_(+5V) | Chip Scale Pkg | Low Voltage, 3 Ohm, 8:1 Analog CMOS Multiplexer | $1.27 |
| ADG728 | (8:1) x 1 | 2-Wire Serial | Yes | 2.5 | 10pA | n/a | Single_(+3V), Single_(+5V) | Address Latch, I²C® Serial Interface, Matrix Switch | CMOS, Low Voltage, 2 Wire, Serially Controlled, Single 8:1 Matrix Switch | $1.62 |
| ADG738 | (8:1 Matrix) x 1 | 3-Wire Serial | Yes | 2.5 | 10pA | n/a | Single_(+3V), Single_(+5V) | Daisy-Chain Output, Matrix Switch, Pwr-On Reset, Reset, SPI(TM) Interface | CMOS, Low Voltage, Serially Controlled, 8:1 Multiplexer/Matrix Switch | $1.62 |
| ADG507A | (8:1) x 2 | Parallel | No | 280 | 0.02nA | 200ns | Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) | n/a | Differential 8-Channel, Analog CMOS Multiplexer | $5.47 |
| ADG407 | (8:1) x 2 | Parallel | No | 50 | 0.5nA | 120ns | Dual_(±15V), Single_(+12V) | n/a | Differential 8-Channel, High Performance Analog Multiplexer | $5.61 |
| ADG527A | (8:1) x 2 | Parallel | Yes | 280 | 20pA | 200ns | Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) | Address Latch | ±15 V, Differential 8-Channel Analog CMOS Multiplexer w/ Data Input Latches | - |
| ADG707 | (8:1) x 2 | Parallel | No | 2.5 | 10pA | 40ns | Dual_(±2.5V), Single_(+3V), Single_(+5V) | n/a | CMOS, 2.5 Ohm Low Voltage Differential 8-Channel Multiplexer | $2.58 |
| ADG1206 | (16:1) x 1 | Parallel | No | 120 | 0.03nA | 80ns | Dual_(±15V), Single_(+12V) | Chip Scale Pkg | Low Capacitance, 16 - Channel, ±15 V/+12 V, iCMOS Analog Multiplexer | $4.36 |
| ADG506A | (16:1) x 1 | Parallel | No | 280 | 20pA | 200ns | Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) | n/a | 16-Channel Multiplexer (Superior DG506A Replacement) | $5.47 |
| ADG406 | (16:1) x 1 | Parallel | No | 50 | 0.5nA | 120ns | Dual_(±15V), Single_(+12V) | n/a | ±15V, 16-Channel, High Performance Analog Multiplexer | $5.61 |
| ADG426 | (16:1) x 1 | Parallel | Yes | 50 | 0.5nA | 120ns | Dual_(±15V), Single_(+12V) | Address Latch | ±15 V ,16-Channel, High Performance Analog Multiplexer | $5.42 |
| ADG526A | (16:1) x 1 | Parallel | Yes | 280 | 20pA | 200ns | Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) | Address Latch | ±15 V, 16-Channel Analog CMOS Multiplexer w/ Data Input Latches | $5.99 |
| ADG706 | (16:1) x 1 | Parallel | No | 2.5 | 10pA | 40ns | Dual_(±2.5V), Single_(+3V), Single_(+5V) | n/a | 2.5 Ohm Low Voltage 16-Channel Analog CMOS Multiplexer | $2.58 |
| MUX16 | (16:1) x 1 | Parallel | No | 290 | 10pA | 1.4µs | Dual_(±15V) | Fault Prot/Latchproof, JFET Switches | 16-Channel JFET Analog Multiplexer (Overvoltage Protected) | - |
| ADG725 | (16:1) x 2 | 3-Wire Serial | Yes | 4 | 10pA | 42ns | Dual_(±2.5V), Single_(+3V), Single_(+5V) | Address Latch, Chip Scale Pkg, SPI(TM) Interface | 3.5 Ohm, +1.8V to +5.5V/±2.5V, 16-Channel Differential, Serial Address Input, Analog CMOS Multiplexe | $4.65 |
| ADG726 | (16:1) x 2 | Parallel | Yes | 4 | 10pA | 23ns | Dual_(±2.5V), Single_(+3V), Single_(+5V) | Address Latch, Chip Scale Pkg | 3.5 Ohm, +1.8 V to +5.5 V/±2.5 V, Differential 16-Channel Analog CMOS Multiplexer | $4.56 |
| ADG731 | (32:1) x 1 | 3-Wire Serial | Yes | 4 | 10pA | 42ns | Dual_(±2.5V), Single_(+3V), Single_(+5V) | Address Latch, Chip Scale Pkg, SPI(TM) Interface | 32-Channel, Serial Address In, 3.5 Ohm, +1.8V to +5.5 V/±2.5 V, Analog CMOS Multiplexer | $4.65 |
| ADG732 | (32:1) x 1 | Parallel | Yes | 4 | 10pA | 23ns | Dual_(±2.5V), Single_(+3V), Single_(+5V) | Address Latch, Chip Scale Pkg | 32-Channel, Serially Controlled, 3.5 Ohm 1.8 V to 5.5 V, ±2.5 V, Analog Multiplexer | $4.56 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADG1407 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADG1407BCPZ-REEL7 | Prodn | 32 | TBD | $4.81 | 07/10/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart | |
| ADG1407BRUZ | Prodn | 28 | TBD | $4.81 | 07/10/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart | |
| ADG1407BRUZ-REEL7 | Prodn | 28 | TBD | $4.81 | 07/10/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close