OBSOLETE PRODUCT — ADG820:  0.5 Ω CMOS 1.8 V to 5.5 V 2:1 Mux/SPDT Switch with MBB Switching Action

The ADG820 is a monolithic, CMOS SPDT (single pole, double throw) switch. This switch is designed on a submicron process, that provides low power dissipation yet gives high switching speed, low On Resistance and low leakage currents. Low-power consumption and operating supply range of +1.8 V to +5.5 V makes the ADG820 ideal for battery-powered, portable instruments.

Each switch of the ADG820 conducts equally well in both directions when on. The ADG820 exhibits make-before-break switching action, thus preventing momentary shorting when switching channels. (See the ADG819 for a switch exhibiting break-before-make action.)

The ADG820 is available in a tiny 6-lead SOT-23 package and an 8-lead µSOIC package, making it the ideal candidate for space-constrained applications.

ADG820:  0.5 Ω CMOS 1.8 V to 5.5 V 2:1 Mux/SPDT Switch with MBB Switching Action

Product Description

The ADG820 is a monolithic, CMOS SPDT (single pole, double throw) switch. This switch is designed on a submicron process, that provides low power dissipation yet gives high switching speed, low On Resistance and low leakage currents. Low-power consumption and operating supply range of +1.8 V to +5.5 V makes the ADG820 ideal for battery-powered, portable instruments.

Each switch of the ADG820 conducts equally well in both directions when on. The ADG820 exhibits make-before-break switching action, thus preventing momentary shorting when switching channels. (See the ADG819 for a switch exhibiting break-before-make action.)

The ADG820 is available in a tiny 6-lead SOT-23 package and an 8-lead µSOIC package, making it the ideal candidate for space-constrained applications.

REPLACEMENT PARTS

Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.



Specifications

Switch Ron (typ) 0.5Ohms
Configuration SPDT/NO-NC
# Sw Functions 1
Id_Is_ON 10pA
Is OFF 10pA
Q inj (pC) 20pC
Supply Voltage Single (+3.3V),Single (+3V),Single (+5V)
Power Dissipation (typ) 5µW
Id, Is (ON) 10pA
Available Packages SOP,SOT
沪ICP备09046653号
content here.
content here.

Review this Product

Close