Add to Signal Chain Designer

ADG788:  CMOS, 2.5 Ohms Low Voltage Quad SPDT Switch

Product Details

The ADG786 and ADG788 are low voltage, CMOS devices comprising three independently selectable SPDT (single pole, double throw) switches and four independently selectable SPDT switches respectively.

Lower power consumption and operating supply range of 1.8 V to 5.5 V and dual ±2.5 V make the ADG786 and ADG788 ideal for battery powered, portable instruments and many other applications. All channels exhibit break-before-make switching action preventing momentary shorting when switching channels. An EN input on the ADG786 is used to enable or diable the device. When disabled, all channels are switched OFF.

These multiplexers are designed on an enhanced submicron process that provides low power dissipation yet gives high switching speed, very low on resistance, high signal bandwidths and low leakage currents. On resistance is in the region of a few ohms, is closely matched between switches and very flat over the full signal range. These parts can operate equally well in either direction and have an input signal range which extends to the supplies.

The ADG786 and ADG788 are available in small 20-lead chip scale packages.

Product Highlights


  1. Small 20-Lead 4 mm × 4 mm Chip Scale Packages (CSP).
  2. Single/Dual Supply Operation. The ADG786 and ADG788 are fully specified and guaranteed with 3 V ± 10% and 5 V ± 10% single supply rails, and ± 2.5 V ± 10% dual supply rails.
  3. Low On Resistance (2.5 Ω typical).
  4. Low Power Consumption (<0.01 μW).
  5. Guaranteed Break-Before-Make Switching Action.

Applications

  • Data Acquisition Systems
  • Communication Systems
  • Relay Replacement
  • Audio and Video Switching
  • Battery-Powered Systems

FEATURES and BENEFITS

  • 1.8 V to 5.5 V Single Supply
  • ±2.5 V Dual Supply
  • 2.5 Ω On Resistance
  • 0.5 Ω On Resistance Flatness
  • 100 pA Leakage Currents
  • 19 ns Switching Times
  • Triple SPDT: ADG786
  • Quad SPDT: ADG788
  • 20-Lead 4 mm × 4 mm Chip Scale Packages
  • Low Power Consumption
  • TTL/CMOS-Compatible Inputs
  • For Functionally-Equivalent Devices in 16-Lead TSSOP Packages, See ADG733/ADG734
  • Qualified for automotive applications

Functional Block Diagram for ADG788

Documentation

Title Content Type File Type
ADG786/ADG788: 2.5 Ω,1.8 V to 5.5 V, ±2.5 V Triple/Quad SPDT Switches in Chip Scale Packages Data Sheet (Rev A, 08/2012) (pdf, 139 kB) Data Sheets PDF
Data-acquisition system uses fault protection
By Catherine Redmond, Analog Devices, Inc. (EDN, 4/15/2004)
Technical Articles HTML
CMOS Switches OfferHigh Performance in Low Power, Wideband Applications  (pdf, 320 kB)
by Theresa Corrigan and Ray Goggin, Analog Devices, Inc. (High Frequency Electronics, February 2004)
Technical Articles PDF
Temperature monitor measures three thermal zones
by Susan Pratt, Analog Devices, Inc. (EDN, 12/11/03)
Technical Articles HTML
Enhanced Multiplexing for MEMS Optical Cross Connects
by James Caffrey (Fiberoptic Product News, 8/2003)
Technical Articles HTML
Switches and Multiplexers Product Selection Guide (5/2007)  (pdf, 458 kB) Product Selection Guide PDF
Switch Parametric Search Product Selection Guide HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADG788 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADG788BCPZ Status: Production 20 ld LFCSP (4x4mm) 20 Ind Tray, 490 $1.67 $1.37 Y  Material Info Notify Me Purchase Sample
ADG788BCPZ-REEL Status: Production 20 ld LFCSP (4x4mm) 20 Ind Reel, 5000 - - Y  Material Info PCN Purchase
ADG788BCPZ-REEL7 Status: Production 20 ld LFCSP (4x4mm) 20 Ind Reel, 1500 - $1.37 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADG788 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADG788EBZ Status: Production Evaluation Board $59.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close