Add to Signal Chain Designer

ADG1422:  2.1 Ω Maximum On Resistance, ±15 V/+12/±5 V iCMOS Dual SPST Switches

Product Details

The ADG1421/ADG1422/ADG1423 contain two independent single-pole/single-throw (SPST) switches. The ADG1421 and ADG1422 differ only in that the digital control logic is inverted. The ADG1421 switches are turned on with Logic 1 on the appropriate control input, and Logic 0 is required for the ADG1422. The ADG1423 has one switch with digital control logic similar to that of the ADG1421; the logic is inverted on the other switch. The ADG1423 exhibits break-before-make switching action for use in multiplexer applications. Each switch conducts equally well in both directions when on and has an input signal range that extends to the supplies. In the off condition, signal levels up to the supplies are blocked.

The iCMOS® (industrial CMOS) modular manufacturing process combines high voltage, complementary metal-oxide semiconductor (CMOS) and bipolar technologies. It enables the development of a wide range of high performance analog ICs capable of 33 V operation in a footprint that no other generation of high voltage parts has achieved. Unlike analog ICs using conventional CMOS processes, iCMOS components can tolerate high supply voltages while providing increased performance, dramatically lower power consumption, and reduced package size.

The on resistance profile is very flat over the full analog input range ensuring excellent linearity and low distortion when switching audio signals. The iCMOS construction ensures ultralow power dissipation, making the part ideally suited for portable and battery-powered instruments.

    PRODUCT HIGHLIGHTS
  1. 2.4 Ω maximum on resistance at 25°C.
  2. Minimum distortion.
  3. 3 V logic-compatible digital inputs: VINH = 2.0 V, VINL = 0.8 V.
  4. No VL logic power supply required.
  5. 10-lead MSOP and 10-lead, 3 mm × 3 mm LFCSP packages.
    APPLICATIONS
  • Automatic test equipment
  • Data acquisition systems
  • Relay replacements
  • Battery-powered systems
  • Sample-and-hold systems
  • Audio signal routing
  • Video signal routing
  • Communication systems

FEATURES and BENEFITS

  • 2.4 Ω maximum on resistance
  • 0.5 Ω maximum on resistance flatness
  • 200 mA continuous current
  • Fully specified at +12 V, ±15 V,
    ±5 V
  • No VL supply required
  • 3 V logic-compatible inputs
  • Rail-to-rail operation
  • 10-lead MSOP and 10-lead,
    3 mm × 3 mm LFCSP packages

Functional Block Diagram for ADG1422

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADG1422 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADG1422BCPZ-REEL7 Status: Production LFCSP:LEADFRM CHIP SCALE 10 Ind Reel, 1500 - $1.62 Y  Material Info Notify Me Purchase
ADG1422BRMZ Status: Production 10 ld MSOP 10 Ind Tube, 50 $1.98 $1.62 Y  Material Info PCN Purchase
ADG1422BRMZ-REEL7 Status: Production 10 ld MSOP 10 Ind Reel, 1000 - $1.62 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close