Add to Signal Chain Designer

ADG1313:  ± 15 V /12 V Quad SPST Switch

Product Details

The ADG1311/ADG1312/ADG1313 are monolithic CMOS devices containing four independently selectable switches designed on a CMOS process.

The ADG1311/ADG1312/ADG1313 contain four independent single-pole/single-throw (SPST) switches. The ADG1311 and ADG1312 differ only in that the digital control logic is inverted. The ADG1311 switches are turned on with Logic 0 on the appropriate control input, while Logic 1 is required for the ADG1312. The ADG1313 has two switches with digital control logic similar to the ADG1311; the logic is inverted on the other two switches. The ADG1313 exhibits break-before-make switching action for use in multiplexer applications.

Each switch conducts equally well in both directions when on and has an input signal range that extends to the supplies. In the off condition, signal levels up to the supplies are blocked.

Applications
  • Signal Switching
  • Battery-powered Systems
  • Communication Systems

FEATURES and BENEFITS

  • 33 V Supply Range
  • Fully Specified at +12 V, ±15 V
  • 130 Ω on Resistance
  • No VL Supply Required
  • 3 V Logic-compatible Inputs
  • Rail-to-rail Operation
  • 16-lead TSSOP and 16-lead SOIC
  • Typical Power Consumption: <0.03 μW

Functional Block Diagram for ADG1313

Documentation

Title Content Type File Type
ADG1311/ADG1312/ADG1313: ±15 V/12 V Quad SPST Switches Data Sheet (Rev A, 03/2009) (pdf, 302 kB) Data Sheets PDF
Switches and Multiplexers Product Selection Guide (5/2007)  (pdf, 458 kB) Product Selection Guide PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADG1313 SPICE Macro Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADG1313 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADG1313YRUZ Status: Production 16 ld TSSOP 16 TBD Tube, 96 $1.29 $1.05 Y  Material Info PCN Purchase Sample
ADG1313YRUZ-REEL7 Status: Production 16 ld TSSOP 16 TBD Reel, 1000 - $1.05 Y  Material Info PCN Purchase
ADG1313YRZ Status: Production 16 ld SOIC 16 TBD Tube, 48 $1.29 $1.05 Y  Material Info PCN Purchase Sample
ADG1313YRZ-REEL7 Status: Production 16 ld SOIC 16 TBD Reel, 1000 - $1.05 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close