ADG1312
PRODUCTION± 15 V /12 V Quad SPST NC Switch
- Part Models
- 3
- 1ku List Price
- Starting From $1.61
Overview
- 33 V Supply Range
- Fully Specified at +12 V, ±15 V
- 130 Ω on Resistance
- No VL Supply Required
- 3 V Logic-compatible Inputs
- Rail-to-rail Operation
- 16-lead TSSOP and 16-lead SOIC
- Typical Power Consumption: <0.03 μW
The ADG1311 / ADG1312 / ADG1313 are monolithic CMOS devices containing four independently selectable switches designed on a CMOS process.
The ADG1311 / ADG1312 / ADG1313 contain four independent single-pole/single-throw (SPST) switches. The ADG1311 and ADG1312 differ only in that the digital control logic is inverted. The ADG1311 switches are turned on with Logic 0 on the appropriate control input, while Logic 1 is required for the ADG1312. The ADG1313 has two switches with digital control logic similar to the ADG1311; the logic is inverted on the other two switches. The ADG1313 exhibits break-before-make switching action for use in multiplexer applications.
Each switch conducts equally well in both directions when on and has an input signal range that extends to the supplies. In the off condition, signal levels up to the supplies are blocked.
PRODUCT HIGHLIGHTS
- 3 V logic-compatible digital inputs: VIH = 2.0 V, VIL = 0.8 V.
- No VL logic power supply required.
- 16-lead TSSOP and SOIC packages.
APPLICATIONS
- Signal Switching
- Battery-powered Systems
- Communication Systems
- Audio/video signal routing
Documentation
Data Sheet 1
User Guide 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG1312YRUZ | 16-Lead TSSOP | ||
| ADG1312YRUZ-REEL7 | 16-Lead TSSOP | ||
| ADG1312YRZ-REEL7 | 16-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
| ADG1312YRUZ | PRODUCTION | |
| ADG1312YRUZ-REEL7 | PRODUCTION | |
|
Nov 16, 2009 - 06_0157 Qualification of the 8" H6 Thin Film BiPolar Wafer Fab Process at Analog Devices, Limerick, Ireland |
||
| ADG1312YRUZ | PRODUCTION | |
| ADG1312YRUZ-REEL7 | PRODUCTION | |
| ADG1312YRZ-REEL7 | PRODUCTION | |
|
Jan 27, 2009 - 09_0013 Changes to Idd Specifications on ADG12xx, ADG14xx and ADG13xx datasheets |
||
| ADG1312YRUZ | PRODUCTION | |
| ADG1312YRUZ-REEL7 | PRODUCTION | |
| ADG1312YRZ-REEL7 | PRODUCTION | |
|
Mar 25, 2021 - 21_0080 Amkor Philippines as an Alternate Site for SOICN |
||
| ADG1312YRZ-REEL7 | PRODUCTION | |
|
Oct 5, 2010 - 10_0146 Halogen Free Material Change for 14/16L SOIC_N Products |
||
| ADG1312YRZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG1312
SPICE Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.