AD7512

Obsolete

Dual SPDT Protected Analog Switch

Viewing:

Overview

  • Latch-Proof
  • Overvoltage-Proof: ± 25V
  • Low RON: 75Ω 
  • Low Dissipation: 3mW

  • TTL/CMOS Direct Interface
  • Silicon-Nitride Passivated
  • Monolithic Dielectrically-Isolated CMOS
  • Standard 14-/16-Pin DIPs and 20-Terminal Surface Mount Packages

The AD7510DI, AD7511DI and AD7512DI are a family of latch proof dielectrically isolated CMOS switches featuring over-voltage protection up to ±25 V above the power supplies. these benefits are obtained without sacrificing the low "ON" resistance (75W) or low leakage current (500 pA), the main features of an analog switch.

Suggested Replacement Parts

ADG5436 RECOMMENDED FOR NEW DESIGNS

High Voltage Latch-Up Proof, Dual SPDT Switches

AD7512
Dual SPDT Protected Analog Switch
AD7512-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed