Add to Signal Chain Designer

ADV3205:  60 MHz, G = +2, 16 × 16 Buffered Analog Crosspoint Switch

Product Details

Product Status:Recommended for New Designs

The ADV3205 is a fully buffered crosspoint switch matrix that operates on ±5 V, making it ideal for video applications. It offers a −3 dB signal bandwidth of 60 MHz and channel switch times of less than 60 ns with 0.1% settling. The ADV3205 has excellent crosstalk performance, and ground/power pins surround all inputs and outputs to provide extra shielding required for the most demanding applications. The differential gain and differential phase of better than 0.1% and 0.1°, respectively, along with 0.1 dB flatness out to 10 MHz, make the ADV3205 an excellent choice for many video applications.

The ADV3205 includes 16 independent output buffers that can be placed into a disabled state for paralleling crosspoint outputs. The ADV3205 has a gain of +2 and operates on voltage supplies of ±5 V while consuming only 34 mA of current. Channel switching is performed via a serial digital control (which can accommodate daisy-chaining of several devices) or via a parallel control, allowing updating of an individual output without reprogramming the entire array.

The ADV3205 is packaged in a 100-lead LQFP and is available over the commercial temperature range of 0°C to 70°C.

APPLICATIONS

  • CCTV surveillance
  • Video routers (NTSC, PAL, S-Video, SECAM)
  • Video conferencing
  • FEATURES and BENEFITS

    • 16 × 16 high speed nonblocking switch array
    • Serial or parallel programming of switch array
    • Serial data out allows daisy-chaining control of multiple16 × 16 devices to create larger switch arrays
    • Complete solution
      - Buffered inputs
      - 16 output amplifiers
      - Operates on ±5 V supplies
      - Low supply current of 50 mA
    • Low all hostile crosstalk: −67 dB at 5 MHz
    • Excellent video performance, VS = ±5 V
      - −3 dB bandwidth: 60 MHz
      - 0.1 dB gain flatness: 10 MHz
      - 0.1% differential gain error (RL = 1 kΩ)
      - 0.1° differential phase error (RL = 1 kΩ)
    • Output disable allows connection of multiple devices without loading the output bus
    • RESET pin allows disabling of all outputs
      - Power-on reset capability with capacitor to ground
    • 100-lead LQFP (14 mm × 14 mm)

    Functional Block Diagram for ADV3205

    Evaluation Kits & Symbols & Footprints

    Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    ADV3205 Evaluation Board
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADV3205-EVALZ Status: Production Evaluation Board $399.00 Yes - Contact ADI

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    Check Inventory & Purchase

    View Sales and Distribution Offices
    Review this Product X
    content here.
    content here.

    Review this Product

    Close