ADV3200: 300 MHz, 32 × 32 Buffered Analog Crosspoint Switch
The ADV3200/ADV3201 are 32 × 32 analog crosspoint switch matrices. They feature a selectable sync-tip clamp input for ac-coupled applications and an on-screen display (OSD) insertion mux. With −48 dB ...More
ADV3200: 300 MHz, 32 × 32 Buffered Analog Crosspoint Switch
Product Description
The ADV3200/ADV3201 are 32 × 32 analog crosspoint switch matrices. They feature a selectable sync-tip clamp input for ac-coupled applications and an on-screen display (OSD) insertion mux. With −48 dB of crosstalk and −80 dB isolation at 5 MHz, the ADV3200/ADV3201 are useful in many high density routing applications. The 0.1 dB flatness out to 60 MHz makes the ADV3200/ADV3201 ideal for composite video switching.
The 32 independent output buffers of the ADV3200/ADV3201 can be placed into a high impedance state for paralleling crosspoint outputs so that off-channels present minimal loading to an output bus if building a larger array. The part is available in gain of +1 (ADV3200) or +2 (ADV3201) for ease of use in back-terminated load applications. A single 5 V supply, dual ±2.5 V supplies, or dual ±3.3 V supplies (G = +2) can be used while consuming only 250 mA of idle current with all outputs enabled. The channel switching is performed via a double buffered, serial digital control, which can accommodate daisy chaining of several devices.
The ADV3200/ADV3201 are packaged in a 176-lead exposed pad LQFP (24 mm × 24 mm) and are available over the extended industrial temperature range of −40°C to +85°C.
APPLICATIONS
Composite video (NTSC, PAL, S, SECAM)
RGB and component video routing
Compressed video (MPEG, Wavelet)
Data Sheet, Rev. 0, 11/2008
- Data Sheet Rev 0, 11/2008 (pdf 228kB)
- (About Data Sheets)
Features
- Large, 32 × 32, nonblocking switch array
- G = +1 (ADV3200) or G = +2 (ADV3201) operation
- Pin compatible 32 × 16 versions available (ADV3202/ADV3203)
- Single 5 V supply, dual ±2.5 V supply, or dual ±3.3 V supply (G=+2)
- Serial programming of switch array
- 2:1 OSD insertion mux per output
- Input sync-tip clamp
- High impedance output disable allows connection of multiple devices with minimal output bus load
- Excellent video performance
60 MHz 0.1 dB gain flatness
0.1% differential gain error (RL = 150 Ω)
0.1° differential phase error (RL = 150 Ω) - Excellent ac performance
Bandwidth: >300 MHz
Slew rate: >400 V/µs - See data sheet for additional Features
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADV3200
300 MHz, 32 × 32 Buffered Analog Crosspoint Switch
Functional Block Diagram for ADV3200
| Part# | Type | Output Buffer | Supply Voltage (V) | Output Swing (V) | Small Signal BW (MHz) | Slew Rate (V/us) | Cross Talk @ 10 MHz (-dB) | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|
| AD75019 | 16 X 16 | No | ±12 | ±11.5 | 20 | - | - | $16.70 |
| AD8104 | 32 x 16 | Yes G = 1 | ±2.5 | ±2 | 600 | 1,800 | 72 | $177.10 |
| AD8105 | 32 x 16 | Yes G = 2 | ±2.5 | ±2 | 600 | 1,800 | 68 | $177.10 |
| AD8106 | 16 x 5 | Yes G = 1 | ±5 | ±3 | 390 | 500 | 70 | $15.13 |
| AD8107 | 16 x 5 | Yes G = 2 | ±5 | ±3 | 260 | 500 | 80 | $15.13 |
| AD8108 | 8 X 8 | Yes G = 1 | ±5 | ±2.5 | 350 | 400 | 76 | $18.72 |
| AD8109 | 8 X 8 | Yes G = 2 | ±5 | ±3 | 250 | 480 | 83 | $18.72 |
| AD8110 | 16 x 8 | Yes G = 1 | ±5 | ±3 | 390 | 500 | 70 | $32.89 |
| AD8111 | 16 x 8 | Yes G = 2 | ±5 | ±3 | 260 | 500 | 80 | $32.89 |
| AD8112 | 16 x 8 | Yes G = 2 | ±12 | ±10 | 60 | 100 | 83 @ 20 kHz | $10.07 |
| AD8113 | 16 X 16 | Yes G = 2 | ±12 | ±10 | 60 | 100 | 83 @ 20 kHz | $25.25 |
| AD8114 | 16 X 16 | Yes G = 1 | ±5 | ±3 | 225 | 375 | 60 | $54.64 |
| AD8115 | 16 X 16 | Yes G = 2 | ±5 | ±3 | 200 | 450 | 52 | $54.64 |
| AD8116 | 16 X 16 | Yes G = 1 | ±5 | ±3 | 200 | 300 | 60 | $79.95 |
| AD8117 | 32 X 32 | Yes G = 1 | ±2.5 | ±2 | 600 | 1,800 | 65 | $298.54 |
| AD8118 | 32 X 32 | Yes G = 2 | ±2.5 | ±2 | 600 | 1,800 | 70 | $298.54 |
| AD8175 | Triple 16 x 9 | Yes G = 2 | ±2.5 | ±2 | 500 | 1,800 | 82 | $96.14 |
| AD8176 | Triple 16 x 9 | Yes G = 4 | ±2.5 | ±2 | 450 | 1,650 | 74 | $96.14 |
| AD8177 | Triple 16 x 5 | Yes G = 2 | ±2.5 | ±2 | 500 | 1,800 | 82 | $60.21 |
| AD8178 | Triple 16 x 5 | Yes G = 4 | ±2.5 | ±2 | 450 | 1,650 | 74 | $60.21 |
| ADG2108 | 8 x 10 | No | ±5 | ±3 | 300 | - | - | $4.97 |
| ADG2128 | 16 x 8 | No | ±5 | ±5 | 300 | n/a | 79 dB @ 5 MHz | $6.25 |
| ADG2188 | 8 X 8 | No | ±5 | ±3 | 300 | - | - | $4.26 |
| ADV3200 | 32 X 32 | Yes G = 1 | ±2.5 | ±1.2 | 300 | 400 | 48 dB @ 5 MHz | $120.00 |
| ADV3201 | 32 X 32 | Yes G = 2 | ±2.5 | ±1.2 | 300 | 400 | 48 dB @ 5 MHz | $120.00 |
| ADV3202 | 32 x 16 | Yes G = 1 | ±2.5 | ±1.2 | 300 | 400 | 48 dB @ 5 MHz | $65.00 |
| ADV3203 | 32 x 16 | Yes G = 2 | ±2.5 | ±1.2 | 300 | 400 | 48 dB @ 5 MHz | $65.00 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADV3200 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADV3200-EVALZ | Prodn | EVALUATION BOARDS | - | Ind | $ | - | Y | Contact ADI | Contact ADI |
| ADV3200ASWZ | Prodn | 176 Ld LQFP(24x24 w_7.8 mm_heatsink) | 176 | Ind | $120.00 | 07/03/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close