Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceADV3201
PRODUCTION300 MHz, 32 × 32 Buffered Analog Crosspoint Switch
- Part Models
- 1
- 1ku List Price
- Starting From $134.00
Overview
- Large, 32 × 32, nonblocking switch array
- G = +1 (ADV3200) or G = +2 (ADV3201) operation
- Pin compatible 32 × 16 versions available (ADV3202/ADV3203)
- Single 5 V supply, dual ±2.5 V supply, or dual ±3.3 V supply (G=+2)
- Serial programming of switch array
- 2:1 OSD insertion mux per output
Input sync-tip clamp
High impedance output disable allows connection of multiple devices with minimal output bus load - Excellent video performance
- 60 MHz 0.1 dB gain flatness
0.1% differential gain error (RL = 150 Ω)
0.1° differential phase error (RL = 150 Ω) - Excellent ac performance
Bandwidth: >300 MHz
Slew rate: >400 V/µs - See data sheet for additional Features
The ADV3200/ADV3201 are 32 × 32 analog crosspoint switch matrices. They feature a selectable sync-tip clamp input for ac-coupled applications and an on-screen display (OSD) insertion mux. With −48 dB of crosstalk and −80 dB isolation at 5 MHz, the ADV3200/ADV3201 are useful in many high density routing applications. The 0.1 dB flatness out to 60 MHz makes the ADV3200/ADV3201 ideal for composite video switching.
The 32 independent output buffers of the ADV3200/ADV3201 can be placed into a high impedance state for paralleling crosspoint outputs so that off-channels present minimal loading to an output bus if building a larger array. The part is available in gain of +1 (ADV3200) or +2 (ADV3201) for ease of use in back-terminated load applications. A single 5 V supply, dual ±2.5 V supplies, or dual ±3.3 V supplies (G = +2) can be used while consuming only 250 mA of idle current with all outputs enabled. The channel switching is performed via a double buffered, serial digital control, which can accommodate daisy chaining of several devices.
The ADV3200/ADV3201 are packaged in a 176-lead exposed pad LQFP (24 mm × 24 mm) and are available over the extended industrial temperature range of −40°C to +85°C.
Applications
- CCTV surveillance
- Routing of high speed signals including
- Composite video (NTSC, PAL, S, SECAM)
- RGB and component video routing
- Compressed video (MPEG, Wavelet)
- Video conferencing
Data Sheet, Rev. 0, 11/2008
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADV3201ASWZ | 176-Lead LQFP (24mm x 24mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
| ADV3201ASWZ | PRODUCTION | |
|
Mar 23, 2009 - 09_0041 ADWIL Fab XFCB2 Front End Manufacturing Change |
||
| ADV3201ASWZ | PRODUCTION | |
|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
| ADV3201ASWZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.