OBSOLETE PRODUCT — AD8327:  5 V CATV Line Driver Coarse Step Output Power Control

The AD8327 is a low-cost, digitally controlled, variable gain amplifier optimized for coaxial line driving applications such as cable modems that are designed to the MCNS-DOCSIS upstream standard. An 8-bit serial word determines the desired output gain over a 48.16 dB range resulting in gain changes of 6.02 dB/major carry.

REPLACEMENT PARTS

Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.



Specifications

Bandwidth -3dB (typ) 160MHz
Gain (min) --18dB
Gain (max) 48dB; +30dB
Spectral Noise (nV/rtHz) 64nV/rtHz
Isupply (max) 105mA
Gain Accuracy (dB) �1dB
Gain Control Digital
Number of Channels 1
沪ICP备09046653号
content here.
content here.

Review this Product

Close