Add to Signal Chain Designer

AD8015:  155 Mbps Transimpedance Amplifier

Product Details

The AD8015 is a wide bandwidth, single supply transimpedance amplifier optimized for use in a fiber optic receiver circuit. It is a complete, single chip solution for converting photodiode current into a differential voltage output. The 240 MHz bandwidth enables AD8015 application in FDDI receivers and SONET/SDH receivers with data rates up to 155 Mbps. This high bandwidth supports data rates beyond 300 Mbps. The differential outputs drive ECL directly, or can drive a comparator/ fiber optic post amplifier.

In addition to fiber optic applications, this low cost, silicon alternative to GaAs-based transimpedance amplifiers is ideal for systems requiring a wide dynamic range preamplifier or single-ended to differential conversion. The IC can be used with a standard ECL power supply (-5.2 V) or a PECL (+5 V) power supply; the common mode at the output is ECL compatible. The AD8015 is available in die form, or in an 8-pin SOIC package.

FEATURES and BENEFITS

  • Differential Outputs
  • Low Cost, Wide Bandwidth, Low Noise
  • Bandwidth: 240 MHz
  • Pulse Width Modulation: 500 ps
  • Rise Time/Fall Time: 1.5 ns
    Input Current Noise: 3.0 pA/√Hz @ 100 MHz
    Total Input RMS Noise: 26.5 nA to 100 MHz
  • Wide Dynamic Range
    Optical Sensitivity:
    –36 dBm @ 155.52 Mbps
    Peak Input Current: ±350 µA
  • Low Power: 5 V @ 25 mA
  • Wide Operating Temperature Range:
    –40°C to +85°C

Functional Block Diagram for AD8015

AD8015 Diagram
Functional Block Diagram for AD8015

Documentation

Title Content Type File Type
AD8015: Wideband/Differential Output Transimpedance Amplifier Data Sheet  (Rev A, 01/1996) (pdf, 153 kB) Data Sheets PDF
AD8015/AD807: 155 Mbps Fiber Optic Receiver ICs  (pdf, 2077 kB) Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8015 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8015ACHIPS Status: Production CHIPS OR DIE 0 Ind Tray, 400 $3.91 $2.72 Y  Material Info Notify Me Purchase
AD8015AR Status: Production 8 ld SOIC 8 Ind Tube, 98 $4.52 $3.15 N  Material Info Notify Me Purchase
AD8015AR-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - - N  Material Info Notify Me Purchase
AD8015AR-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - - N  Material Info Notify Me Purchase
AD8015ARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $3.91 $2.72 Y  Material Info Notify Me Purchase Sample
AD8015ARZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 $3.91 $2.72 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close