Add to Signal Chain Designer

SMP04:  CMOS Quad Sample-and-Hold Amplifier

Product Details

The SMP04 is a monolithic quad sample-and-hold; it has four internal precision buffer amplifiers and internal hold capacitors. It is manufactured in ADI's advanced oxide isolated CMOS technology to obtain high accuracy, low droop rate and fast acquisition time required by data acquisition and signal processing systems. The device can acquire an 8-bit input signal to ±1/2 LSB in less than seven microseconds. The SMP04 can operate from single or dual power supplies with TTL/CMOS logic compatibility. Its output swing includes the negative supply.

The SMP04 is ideally suited for a wide variety of sample-and- hold applications including amplifier offset or VCA gain adjustments. One or more can be used with a single or multiple DACs to provide multiple setpoints within a system.

The SMP04 offers significant cost and size reduction over lent module or discrete designs. It is available in a 16-pin hermetic or plastic DIP and surface mount SOIC packages. It is specified the extended industrial temperature range of 0°C to +85°C.

Functional Block Diagram for SMP04

SMP04 Diagram
Functional Block Diagram for SMP04

Documentation

Title Content Type File Type
SMP04: CMOS Quad Sample-and-Hold Amplifier Data Sheet  (Rev D, 06/1998) (pdf, 277 kB) Data Sheets PDF
AN-348: Avoiding Passive-Component Pitfalls  (pdf, 931 kB)
The Wrong Passive Component Can Derail Even the Best Op Amp or Data Converter. Here Are Some Basic Traps to Watch For.
Application Notes PDF
AN-204: 04: Applications of the SMP04 and the SMP08/18 Quad and Octal Sample-and-Hold Amplifiers  (pdf, 945 kB) Application Notes PDF
AN-270: 0: Applying IC Sample-Hold Amplifiers  (pdf, 741 kB) Application Notes PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

SMP04 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
SMP04EP Status: Production 16 ld PDIP 16 Tube, 25 $6.70 $6.07 N  Material Info PCN Purchase
SMP04EPZ Status: Production 16 ld PDIP 16 Tube, 25 $5.81 $5.25 Y  Material Info PCN Purchase
SMP04EQ Status: Production 16 ld CerDIP 16 Tube, 25 $8.49 $8.49 N  Material Info PCN Purchase
SMP04ES Status: Production 16 ld SOIC 16 Tube, 48 $6.45 $5.85 N  Material Info PCN Purchase
SMP04ES-REEL Status: Production 16 ld SOIC 16 Reel, 2500 - $5.85 N  Material Info PCN Purchase
SMP04ESZ Status: Production 16 ld SOIC 16 Tube, 48 $5.59 $5.06 Y  Material Info PCN Purchase
SMP04ESZ-REEL Status: Production 16 ld SOIC 16 Reel, 2500 - $5.06 Y  Material Info PCN Purchase
SMP04GBC Status: Production CHIPS OR DIE 0 Tray, 100 $5.09 $5.09 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close