OBSOLETE PRODUCT — PKD01:  Monolithic Peak Detector with Reset-and-Hold Mode

The PKD01 tracks an analog input signal until a maximum amplitude is reached.The maximum value is then retained as a peak voltage on a hold capacitor. Being a monolithic circuit, the PKD01 offers significant performance and package density advantages over hybrid modules and discrete designs without sacrificing system versatility. The matching characteristics attained in a monolithic circuit ...More

PKD01:  Monolithic Peak Detector with Reset-and-Hold Mode

Product Description

The PKD01 tracks an analog input signal until a maximum amplitude is reached.The maximum value is then retained as a peak voltage on a hold capacitor. Being a monolithic circuit, the PKD01 offers significant performance and package density advantages over hybrid modules and discrete designs without sacrificing system versatility. The matching characteristics attained in a monolithic circuit provide inherent advantages when charge injection and droop rate error reduction are primary goals.

REPLACEMENT PARTS

Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.

Features

  • Monolithic Design for Reliability and Low Cost
  • High Slew Rate: 0.5 V/µs
  • Low Droop Rate
    TA = 25°C: 0.1 mV/ms
    TA = 125°C: 10 mV/ms
  • Low Zero-Scale Error: 4 mV
  • Digitally Selected Hold and Reset Modes
  • Reset to Positive or Negative Voltage Levels
  • Logic Signals TTL and CMOS Compatible
  • Uncommitted Comparator On-Chip
  • Available in Die Form

Diagrams

PKD01 Diagram
Functional Block Diagram for PKD01

Specifications

# Channels 1
Supply Voltage (V) +/-15
Acquisition Time (to .01% 3.5µs
Droop Rate 0.07mV/ms
Slew Rate (V/µs) 0.5
Temp Range (° C) -55 to +85 Cerdip
Package CERDIP,PDIP
content here.
content here.