Add to Signal Chain Designer

AD8215:  High Voltage, Current Shunt Monitor

Product Details

Product Status:Recommended for New Designs

The AD8215 is a high voltage, precision current shunt monitor. It features a set gain of 20 V/V, with a maximum ±0.3% gain error over the entire temperature range. The buffered output voltage directly interfaces with any typical converter. Excellent common-mode rejection from −2 V to +65 V is independent of the 5 V supply. The AD8215 performs unidirectional current measurements across a shunt resistor in a variety of industrial and automotive applications, such as motor controls, solenoid controls, or battery management.

Special circuitry is devoted to output linearity being maintained throughout the input differential voltage range of 0 mV to 250 mV, regardless of the common-mode voltage present. The AD8215 has an operating temperature range of −40°C to +125°C and is offered in a small 8-lead SOIC_N package.

Applications

  • High-side current sensing
  • Motor controls
  • Transmission controls
  • Engine management
  • Suspension controls
  • Vehicle dynamic controls
  • DC-to-dc converters
  • Qualified for Automotive
  • FEATURES and BENEFITS

    • ±4000 V HBM ESD
    • High common-mode voltage range
      −2 V to +65 V operating
      −3 V to +68 V survival
    • Buffered output voltage
    • Wide operating temperature range
      8-Lead SOIC_N: −40°C to +125°C
    • Excellent ac and dc performance
      6 μV/°C typical offset drift
      −8 ppm/°C typical gain drift
      120 dB typical CMRR at dc
    • Qualified for Automotive Applications

    Functional Block Diagram for AD8215

    Documentation

    Title Content Type File Type
    AD8215: High Voltage, Current Shunt Monitor Data Sheet (Rev A, 10/2011) (pdf, 248 kB) Data Sheets PDF
    A Designer's Guide to Instrumentation Amplifiers (3rd Edition) Design Handbooks HTML
    High-performance Adder Uses Instrumentation Amplifiers
    Make an adder circuit using instrumentation amplifiers to increase input impedance.
    (EDN, 9/3/2009)
    Technical Articles HTML
    RAQs index Rarely Asked Questions HTML
    Glossary of EE Terms Glossary HTML

    Evaluation Kits & Symbols & Footprints

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    AD8215 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    AD8215WYRZ Status: Production 8 ld SOIC 8 Auto Tube, 98 $1.48 $1.43 Y  Material Info PCN Purchase
    AD8215WYRZ-R7 Status: Production 8 ld SOIC 8 Auto Reel, 1000 - $1.43 Y  Material Info PCN Purchase
    AD8215WYRZ-RL Status: Production 8 ld SOIC 8 Auto Reel, 2500 - $1.43 Y  Material Info PCN Purchase
    AD8215YRZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $1.25 $1.21 Y  Material Info PCN Purchase Sample
    AD8215YRZ-R7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $1.21 Y  Material Info PCN Purchase
    AD8215YRZ-RL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $1.21 Y  Material Info PCN Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Review this Product X
    content here.
    content here.

    Review this Product

    Close