Add to Signal Chain Designer

AD8202:  High Common-Mode Voltage, Single-Supply Difference Amplifier

Product Details


Newer Alternatives:
  • AD8208 with improved input overvoltage protection, ESD rating and EMI filtering.

The AD8202 is a single-supply difference amplifier for amplifying and low-pass filtering small differential voltages in the presence of a large common-mode voltage (CMV). The input CMV range extends from −8 V to +28 V at a typical supply voltage of 5 V.

The AD8202 is available in die and packaged form. The MSOP and SOIC packages are specified over a wide temperature range, from −40°C to +125°C, making the AD8202 well-suited for use in many automotive platforms.

Automotive platforms demand precision components for better system control. The AD8202 provides excellent ac and dc performance keeping errors to a minimum in the user’s system. Typical offset and gain drift in the SOIC package are 0.3 µV/°C and 1 ppm/°C, respectively. Typical offset and gain drift in the MSOP package are 2 µV/°C and 1 ppm/°C, respec¬tively. The device also delivers a minimum CMRR of 80 dB from dc to 10 kHz.

The AD8202 features an externally accessible 100 kΩ resistor at the output of the Preamp A1 that can be used for low-pass filter applications and for establishing gains other than 20.

Applications

  • Transmission control
  • Diesel injection control
  • Engine management
  • Adaptive suspension control
  • Vehicle dynamics control

FEATURES and BENEFITS

  • High common-mode voltage range: -8 V to
    +28 V at a 5 V supply voltage
  • Operating temperature range:
    -40°C to +125°C
  • Supply voltage range: 3.5 V to 12 V
  • Low-pass filter (1-pole or 2-pole)
  • Excellent ac and dc performance
    ±1 mV voltage offset
    ±1 ppm/°C typical gain drift
    80 dB CMRR min dc to 10 kHz
  • Qualified for automotive applications

Functional Block Diagram for AD8202

Documentation

Title Content Type File Type
AD8202: High Common-Mode Voltage, Single-Supply Difference Amplifier Data Sheet (Rev H, 05/2013) (pdf, 340 kB) Data Sheets PDF
AD8202 Known Good Die Data Sheet  (Rev 0, 03/2012) (pdf, 135 kB) Data Sheets PDF
AN-1321: Common-Mode Transients in Current Sense Applications  (pdf, 119 kB) Application Notes PDF
AN-669: Effectively Applying the AD628 Precision Gain Block  (pdf, 193 kB) Application Notes PDF
AN-244: A User's Guide to I.C. Instrumentation Amplifiers  (pdf, 522 kB) Application Notes PDF
AN-245: Instrumentation Amplifiers Solve Unusual Design Problems  (pdf, 543 kB)
Traditionally Considered Only for Transducer-Conditioning Applications, Instrumentation Amplifiers Bring Unique Performance Benefits to a Range of Other Applications as Well.
Application Notes PDF
AN-671: Reducing RFI Rectification Errors in In-Amp Circuits  (pdf, 208 kB) Application Notes PDF
AN-683: Strain Gage Measurement Using an AC Excitation  (pdf, 122 kB) Application Notes PDF
A Designer's Guide to Instrumentation Amplifiers (3rd Edition) Design Handbooks HTML
Auto-Zero Amplifiers  (doc, 75 kB)
A wide variety of electronic applications, especially those involving very small input signals, require signal paths with very low offset voltage and offset voltage drift over time and temperature.
Technical Articles DOC
Current Measurement in Solenoids for Automotive Control Systems  (pdf)
by Scott Beversdorf and Charles Whiting, Analog Devices, Inc. (Analog Dialogue 38-04, April 2004)
Technical Articles PDF
High-performance Adder Uses Instrumentation Amplifiers
Make an adder circuit using instrumentation amplifiers to increase input impedance.
(EDN, 9/3/2009)
Technical Articles HTML
Applying Instrumentation Amplifiers Effectively: The Importance of an Input Ground Return  (pdf, 508 kB) Technical Documentation PDF
Leading Inside Advertorials: Applying Instrumentation Amplifiers Effectively–The Importance of an Input Ground Return  (pdf, 121 kB) Overview PDF
Power System Management (Spring 2007)  (pdf, 1170 kB) Overview PDF
I've noticed a new pinout on some of your high-speed op amps. Why the change after all these years? FAQs/RAQs HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8202 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8202W-KGD-R7 Status: Production CHIPS OR DIE 0 Auto Reel, 5000 - - Y  Material Info PCN Purchase
AD8202WYC-P3 Status: Production CHIPS OR DIE 0 Ind Reel, 14000 - - Y  Material Info PCN Contact ADI
AD8202WYC-P7 Status: Production CHIPS OR DIE 0 Auto Reel, 5000 - - Y  Material Info PCN Contact ADI
AD8202WYRMZ Status: Production 8 ld MSOP 8 Auto Tube, 50 $1.84 $1.78 Y  Material Info PCN Purchase Sample
AD8202WYRMZ-RL Status: Production 8 ld MSOP 8 Auto Reel, 3000 - $1.78 Y  Material Info PCN Purchase
AD8202WYRZ Status: Production 8 ld SOIC 8 Auto Tube, 98 $1.84 $1.78 Y  Material Info PCN Purchase
AD8202WYRZ-RL Status: Production 8 ld SOIC 8 Auto Reel, 2500 - $1.78 Y  Material Info PCN Purchase
AD8202YRMZ Status: Production 8 ld MSOP 8 Ind Tube, 50 $1.56 $1.51 Y  Material Info PCN Purchase
AD8202YRMZ-R7 Status: Production 8 ld MSOP 8 Ind Reel, 1000 $1.56 $1.51 Y  Material Info PCN Purchase
AD8202YRMZ-RL Status: Production 8 ld MSOP 8 Ind Reel, 3000 $1.56 $1.51 Y  Material Info PCN Purchase
AD8202YRZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $1.56 $1.51 Y  Material Info PCN Purchase
AD8202YRZ-R7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 $1.56 $1.51 Y  Material Info PCN Purchase
AD8202YRZ-RL Status: Production 8 ld SOIC 8 Ind Reel, 2500 $1.56 $1.51 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


沪ICP备09046653号
content here.
content here.

Review this Product

Close