OBSOLETE PRODUCT — AD8200:
High Common-Mode Voltage, Single Supply Difference Amplifier
Newer Alternatives:
- AD8208 (lead-free ) with improved input overvoltage protection, ESD rating and EMI filtering.
The AD8200 is a single-supply difference amplifier for amplifying
and low-pass filtering small differential voltages in the presence
of a large common-mode voltage. The input CMV range extends
from –2 V to +24 V at a typical supply voltage of 5 V.
REPLACEMENT PARTS
Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.
Parts affected:
AD8200YR-REEL
,
AD8200YR-REEL7
Specifications
| Single/Dual Supply |
Single |