Add to Signal Chain Designer

AD8219:  Zero Drift, Unidirectional Current Shunt Monitor

Product Details

Product Status:Recommended for New Designs

The AD8219 is a high voltage, high resolution, current shunt amplifier. It features a set gain of 60 V/V, with a maximum ±0.3% gain error over the entire temperature range. The buffered output voltage directly interfaces with any typical converter. The AD8219 offers excellent input common-mode rejection from 4 V to 80 V. The AD8219 performs unidirectional current measurements across a shunt resistor in a variety of industrial and telecom applications including motor control, power management, and base station power amplifier bias control.

The AD8219 offers breakthrough performance throughout the −40°C to +125°C temperature range. It features a zero drift core, which leads to a typical offset drift of ±100 nV/°C throughout the operating temperature and common-mode voltage range. Special attention is devoted to output linearity being maintained throughout the input differential voltage range, regardless of the common-mode voltage present, while the typical input offset voltage is ±50 μV.

The AD8219 is offered in a 8-lead MSOP package.

APPLICATIONS
    High side current sensing
  • 48 V telecom
  • Power management
  • Base stations
  • Unidirectional motor control
  • Precision high voltage current sources

FEATURES and BENEFITS

  • High common-mode voltage range
    -- 4 V to 80 V operating
    -- -0.3 V to +85 V survival
  • Buffered output voltage
  • Gain = 60 V/V
  • Wide operating temperature range:
    −40°C to +125°C
  • Excellent ac and dc performance
    -- ±100 nV/°C typical offset drift
    -- ±50 µV typical offset
    -- ±5 ppm/°C typical gain drift
    -- 110 dB typical CMRR at dc

Functional Block Diagram for AD8219

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD8219 SPICE Macro Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8219 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8219BRMZ Status: Production 8 ld MSOP 8 Ind Tube, 50 $0.99 $0.95 Y  Material Info Notify Me Purchase Sample
AD8219BRMZ-RL Status: Production 8 ld MSOP 8 Ind Reel, 3000 $0.99 $0.95 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close