Add to Signal Chain Designer

AD8213:  Dual, High Voltage Current Shunt Monitor

Product Details

Product Status:Recommended for New Designs

The AD8213 is a dual-channel, precision current sense amplifier. It features a set gain of 20 V/V, with a maximum ±0.5% gain error over the entire temperature range. The buffered output voltage directly interfaces with any typical converter. Excellent common-mode rejection from −2 V to +65 V, is independent of the 5 V supply. The AD8213 performs unidirectional current measurements across a shunt resistor in a variety of industrial and automotive applications, such as motor control, solenoid control, or battery management.

Special circuitry is devoted to output linearity being maintained throughout the input differential voltage range of 0 mV to 250 mV, regardless of the common-mode voltage present. The AD8213 also features additional pins that allow the user to low-pass filter the input signal before amplifying, via an external capacitor to ground. The AD8213 has an operating temperature range of −40ºC to +125ºC and is offered in a small 10-lead MSOP package.

Applications

  • High-side current sensing
  • Motor controls
    Transmission controls
    Diesel injection controls
    Engine management
    Suspension controls
    Vehicle dynamic controls
    DC-to-DC converters

FEATURES and BENEFITS

  • ±4000 V HBM ESD
  • High common-mode voltage range
    −2 V to +65 V operating
    −3 V to +68 V survival
  • Wide operating temperature range
    10-lead MSOP: −40°C to +125°C
  • Buffered output voltage
  • Excellent ac and dc performance
    3 μV/°C typical offset drift
    −10 ppm/°C typical gain drift
    120 dB typical CMRR at dc

Functional Block Diagram for AD8213

Documentation

Title Content Type File Type
AD8213: Dual, High Voltage Current Shunt Monitor Data Sheet (Rev C, 10/2013) (pdf, 557 kB) Data Sheets PDF
A Designer's Guide to Instrumentation Amplifiers (3rd Edition) Design Handbooks HTML
Auto-Zero Amplifiers  (doc, 75 kB)
A wide variety of electronic applications, especially those involving very small input signals, require signal paths with very low offset voltage and offset voltage drift over time and temperature.
Technical Articles DOC
High-performance Adder Uses Instrumentation Amplifiers
Make an adder circuit using instrumentation amplifiers to increase input impedance.
(EDN, 9/3/2009)
Technical Articles HTML
Power System Management (Spring 2007)  (pdf, 1170 kB) Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8213 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8213WHRMZ Status: Production MICRO SOIC 10 Ind Tube, 50 - - Y  Material Info PCN Purchase
AD8213WHRMZ-R7 Status: Production MICRO SOIC 10 Ind Reel, 1000 - - Y  Material Info PCN Purchase
AD8213WHRMZ-RL Status: Production MICRO SOIC 10 Ind Reel, 3000 - - Y  Material Info PCN Purchase
AD8213WYRMZ Status: Production 10 ld MSOP 10 Ind Tube, 50 $2.45 $2.37 Y  Material Info PCN Purchase Sample
AD8213WYRMZ-R7 Status: Production 10 ld MSOP 10 Ind Reel, 1000 - $2.37 Y  Material Info PCN Purchase
AD8213WYRMZ-RL Status: Production 10 ld MSOP 10 Ind Reel, 3000 - $2.37 Y  Material Info PCN Purchase
AD8213YRMZ Status: Production 10 ld MSOP 10 Ind Tube, 50 $2.08 $2.01 Y  Material Info PCN Purchase Sample
AD8213YRMZ-R7 Status: Production 10 ld MSOP 10 Ind Reel, 1000 - $2.01 Y  Material Info PCN Purchase
AD8213YRMZ-RL Status: Production 10 ld MSOP 10 Ind Reel, 3000 - $2.01 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


沪ICP备09046653号
content here.
content here.

Review this Product

Close