Add to Signal Chain Designer

ADA4304-2:  1:2 Single-Ended, Low Cost, Active RF Splitter

Product Details


The ADA4304-2 is a 75 Ω active splitter for use in applications where a lossless signal split is required. Typical applications include multituner digital set-top boxes, cable splitter modules, multituner/digital cable ready (DCR) televisions, and home gateways where traditional solutions require discrete passive splitter modules with separate fixed gain amplifiers.

The ADA4304-2 is fabricated using Analog Devices, Inc. proprietary silicon-germanium (SiGe), complementary bipolar process, enabling it to achieve very low levels of distortion with a noise figure of 4 dB. The part provides a low cost alternative that simplifies designs and improves system performance by integrating a signal splitter element and a gain block into a single IC. The ADA4304-2 is available in a 16-lead LFCSP and operates in the extended industrial temperature range of −40°C to +85°C.

Applications

  • Set-top boxes
  • Residential gateways
  • CATV distribution systems
  • Splitter modules
  • Digital cable ready (DCR) TVs
  • Data Sheet, Rev. 0, 5/07

    FEATURES and BENEFITS

    • Ideal for CATV and terrestrial applications
    • Excellent frequency response
      1.6 GHz, −3 dB bandwidth
      1 dB flatness to 1.0 GHz
    • Low distortion
      Composite second order (CSO): −62 dBc
      Composite triple beat (CTB): −72 dBc
      1 dB compression point of 8.25 dBm
    • Low noise figure: 4.0 dB
    • 2.8 dB of gain per output channel
    • 25 dB output-to-output isolation, 50 MHz to 1000 MHz
    • 75 Ω input and outputs
    • Integrated output resistors
    • Small package size: 16-lead, 3 mm × 3 mm LFCSP

    Functional Block Diagram for ADA4304-2

    Documentation

    Title Content Type File Type
    ADA4304-2: 1:2 Single-Ended, Low Cost, Active RF Splitter Data Sheeet (Rev 0, 05/2007) (pdf, 405 kB) Data Sheets PDF
    RF Source Booklet  (PDF, 4353 kB)
    RF IC Product Overview - Version P (02/2014)
    Overview PDF
    RAQs index Rarely Asked Questions HTML
    Glossary of EE Terms Glossary HTML

    Evaluation Kits & Symbols & Footprints

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    ADA4304-2 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADA4304-2ACPZ-R2 Status: Production 16 ld LFCSP(3x3mm w/1.1mm EP)(CP-16-1) 16 Ind Reel, 250 $2.01 $2.01 Y  Material Info PCN Purchase
    ADA4304-2ACPZ-R7 Status: Production 16 ld LFCSP(3x3mm w/1.1mm EP)(CP-16-1) 16 Ind Reel, 1500 - $0.70 Y  Material Info PCN Purchase Sample
    ADA4304-2ACPZ-RL Status: Production 16 ld LFCSP(3x3mm w/1.1mm EP)(CP-16-1) 16 Ind Reel, 5000 - $0.70 Y  Material Info PCN Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


    沪ICP备09046653号
    content here.
    content here.

    Review this Product

    Close