Product Details

This control software is for the AD8326 high-output power (18dBm), digitally controlled, variable gain amplifier optimized for coaxial line driving applications. Full data on the AD8326 and the evaluation board features is available in the AD8326 data sheet and should be consulted when using the Evaluation Board. On-board components include an input transformer to convert single ended input signals into a differential signal, a diplexer to allow insertion into a cable modem system, and various options for input and output terminations.

Features

  • Multiple On-Board termination and signal conditioning options
  • Easy to use PC Parallel port interface
  • Windows 9X/NT PC Software for control
  • Requires a standard parallel to centronics printer cable

Documentation

Technical information for the evaluation board is found in the product data sheet:

Software and Tools

To download the software, select the link below

Software to control the AD8326 Evaluation kit. Download is for Win9x/WinNT:

Posted with permission of Scientific Software Tools, Inc. (not needed for Win9x):

沪ICP备09046653号
content here.
content here.

Send Feedback

Close