Add to Signal Chain Designer

AD8143:  High Speed, Triple Differential Receiver with Comparators

Product Details

The AD8143 is a triple, low cost, differential-to-single-ended receiver specifically designed for receiving red-green-blue (RGB) signals over twisted pair cable. It can also be used for receiving any type of analog signal or high speed data transmission. Two auxiliary comparators are provided to receive digital or sync signals. The AD8143 can be used in conjunction with the AD8133 and AD8134 triple, differential drivers to provide a complete low cost solution for RGB over Category-5 unshielded twisted pair (UTP) cable applications, including keyboard-video-mouse (KVM).

The excellent common-mode rejection (65 dB @ 10 MHz) of the AD8143 allows for the use of low cost unshielded twisted pair cables in noisy environments.

The AD8143 has a wide power supply range from single +5 V supply to ±12 V, which allows for a wide common-mode range. The wide common-mode input range of the AD8143 maintains signal integrity in systems where the ground potential is a few volts different between the drive and receive ends without the use of isolation transformers.

The AD8143 is stable at a gain of 1. Closed-loop gain is easily set using external resistors.

The AD8143 is available in a 5 mm x 5 mm, 32-lead LFCSP and is rated to work over the extended industrial temperature range of -40°C to +85°C.

FEATURES and BENEFITS

  • High speed
    160 MHz large signal bandwidth
    1000 V/µs slew rate @ G = 1, Vo = 2 V p-p
  • High CMRR: 65 dB @ 10 MHz
  • High differential input impedance: 5 M Ω
  • Input common-mode range: ±10.5 V (±12 V supplies)
  • User adjustable gain
  • Wide power supply range: +5 V to ±12 V
  • Fast settling: 8 ns to 1%
  • Disable feature
  • Low offset: ±3.4 mV on 5 V supply
  • 2 on-chip comparators
  • Small packaging: 32-pin 5 x 5 mm LFCSP

Functional Block Diagram for AD8143

Complete Solutions for Video over UTP Signal Chain

Documentation

Title Content Type File Type
AD8143: High-Speed Triple Differential Receiver with Comparators Data Sheet (Rev 0, 10/2005) (pdf, 568 kB) Data Sheets PDF
Amplifiers for Video Distribution  (pdf, 115 kB) Product Selection Guide PDF
High Speed Amplifiers Selection Table  (pdf, 77 kB) Product Selection Guide PDF
Video Amplifier Products (April 2007)  (pdf, 4117 kB) Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8143 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8143ACPZ-R2 Status: Production 32 ld LFCSP (5x5mm CP-32-2) 32 Ind Reel, 250 $3.04 $3.04 Y  Material Info Notify Me Purchase
AD8143ACPZ-REEL Status: Production 32 ld LFCSP (5x5mm CP-32-2) 32 Ind Reel, 5000 - - Y  Material Info PCN Purchase
AD8143ACPZ-REEL7 Status: Production 32 ld LFCSP (5x5mm CP-32-2) 32 Ind Reel, 1500 - $2.58 Y  Material Info Notify Me Purchase Sample
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD8143 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8143-EVALZ Status: Production Evaluation Board $143.68 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close