AD8393

Obsolete

Adaptive Linear Power™ +12 V ADSL-CO Line Driver

Viewing:

Overview

  • Low 600 mW Total Power Consumption
    Includes 19.8 dBm Line Power
    MTPR -73 dBc, 12 V Supply
  • Requires Only a Single 12 V Power Supply
    Can Achieve over 36 V p-p Differential Output while Processing Signals with Occasional Peaks (Such as Discrete Multitone)
  • Analog Devices' Adaptive Linear Power Architecture Enables High Port Density Central Office Line Cards
  • Current Feedback Amplifier (CFB)
  • Greater than 500 mA Peak Output Drive Current Capability
  • 4 Power Modes Controlled by 2 Logic Pins
  • AD8393-1 Input Range of 0.75 V to 1.2 V
  • D8393-2 Input Range of 0.3 V to 0.75 V

The AD8393 is a low power, high output current, low distortion line driver that enables high port density DSL line card designs. The AD8393 features ADI’s Adaptive Linear Power™ architecture, which delivers the same performance typically found with ±12V drivers, but does so with a single +12V supply. Able to drive Discrete Multi-Tone signals with a Peak to Average Ratio from 3.3 to 6.4, the AD8393 with a 1:1.2 transformer dissipates only 575mW of total power for non-overlapped ADSL applications (19.8dBm line power) and only 624mW for overlapped ADSL applications (20.4dBm line power).

The AD8393 offers distinctive advantages over competitive solutions. The low power architecture allows an increase in modem port count for a given thermal and power budget. The single +12V supply simplifies the line card voltage bus requirements. Both these key advantages enabled by the AD8393 directly reduce DSL system complexity and cost.

AD8393
Adaptive Linear Power™ +12 V ADSL-CO Line Driver
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed