Application Notes (2)
- AN-653: Improving Temperature, Stability, and Linearity of High Dynamic Range RMS RF Power Detectors (pdf, 415 kB)
-
AN-268: RMS-to-DC Converters Ease Measurement Tasks
(pdf, 638 kB)
RMS-to-DC Converters compute the true RMS value of a signal without regard to waveform shape.
Data Sheets (1)
Design Handbooks (1)
-
RMS-to-DC Application Guide Second Edition
- Section I: RMS-DC Conversion - Theory (pdf, 2651 kB)
- Section II: RMS-DC Conversion - Basic Design Considerations (pdf, 2746 kB)
- Section III: RMS Application Circuits (pdf, 3473 kB)
- Appendix A: Testing the Critical Parameters of RMS Converters (pdf, 981 kB)
- Appendix B: Input Buffer Amplifier Requirements (pdf, 767 kB)
- Appendix C: Computer Programs for Determining Computational Errors, Output Ripple, and 1% Settling Time of RMS Converter (pdf, 376 kB)
- Appendix D: New Products Appendix to the RMS-to-DC Conversion Application Guide (October 2002) (pdf, 144 kB)
-
Download the entire guide in .zip format
(zip, 10,729,716 bytes)
Glossary (1)