Application Notes (3)
- AN-653: Improving Temperature, Stability, and Linearity of High Dynamic Range RMS RF Power Detectors (pdf, 415 kB)
-
AN-268: RMS-to-DC Converters Ease Measurement Tasks
(pdf, 638 kB)
RMS-to-DC Converters compute the true RMS value of a signal without regard to waveform shape. -
AN-214: Ground Rules for High Speed Circuits
(pdf, 356 kB)
Layout and Wiring Are Critical in Video Converter Circuits.
Aerospace Information (1)
-
Space Qualified Parts List
(pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Data Sheets (2)
Design Handbooks (1)
-
RMS-to-DC Application Guide Second Edition
- Section I: RMS-DC Conversion - Theory (pdf, 2651 kB)
- Section II: RMS-DC Conversion - Basic Design Considerations (pdf, 2746 kB)
- Section III: RMS Application Circuits (pdf, 3473 kB)
- Appendix A: Testing the Critical Parameters of RMS Converters (pdf, 981 kB)
- Appendix B: Input Buffer Amplifier Requirements (pdf, 767 kB)
- Appendix C: Computer Programs for Determining Computational Errors, Output Ripple, and 1% Settling Time of RMS Converter (pdf, 376 kB)
- Appendix D: New Products Appendix to the RMS-to-DC Conversion Application Guide (October 2002) (pdf, 144 kB)
-
Download the entire guide in .zip format
(zip, 10,729,716 bytes)
Glossary (1)
Recommended Reading (1)
-
ADI Warns Against Misuse of COTS Integrated Circuits
(pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions