Add to Signal Chain Designer

MAT03:  Low Noise, Matched Dual PNP Transistor

Product Details


Newer Alternatives:

The MAT03 dual monolithic PNP transistor offers excellent parametric matching and high frequency performance. Low noise characteristics (1nV/√Hz max @ 1 kHz), high bandwidth (190 MHz typical), and low offset voltage (100 µV max), makes the MAT03 an excellent choice for demanding preamplifier applications. Tight current gain matching (3% max mismatch) and high current gain (100 min), over a wide range of collector current, makes the MAT03 an excellent choice for current mirrors. A low value of bulk resistance (typically 0.3 Ohm) also makes the MAT03 an ideal component for applications requiring accurate logarithmic conformance.

Each transistor is individually tested to data sheet specifications. Device performance is guaranteed at 25°C and over the extended industrial and military temperature ranges. To insure the long-term stability of the matching parameters, internal protection diodes across the base-emitter junction clamp any reverse base-emitter junction potential. This prevents a base-emitter break-down condition which can result in degradation of gain and matching performance due to excessive breakdown current.

FEATURES and BENEFITS

  • Dual Matched PNP Transistor
  • Low Offset Voltage: 100 µV Max
  • Low Noise: 1 nV/√Hz @ 1 kHz Max
  • High Gain: 100 Min
  • High Gain Bandwidth:
    190 MHz Typ
  • Tight Gain Matching: 3% Max

Pin Configuration Diagram for MAT03

Documentation

Title Content Type File Type
MAT03: Low Noise, Matched Dual PNP Transistor Data Sheet  (Rev C, 02/2002) (pdf, 575 kB) Data Sheets PDF
AN-139: A Low Voltage Power Supply Watch-Dog Monitor Circuit  (pdf, 105 kB) Application Notes PDF
AN-349: Keys to Longer Life for CMOS  (pdf, 89 kB)
Here's How CMOS Can be Protected Against Abuse
Application Notes PDF
PCN#00-406  (pdf, 14 kB)
(4/14/00)
Product Change notice for change of Analog Devices, Inc. Aerospace Product Line standard product from 883 Class S to MIL-PRF-38535, level V.
Aerospace Information PDF
Aerospace Dice  (pdf, 196 kB)
(Revised 1/2006)
Many Analog Devices products can be purchased as Class K die.
Aerospace Information PDF
Standard Space Level Products Program  (pdf, 39 kB)
This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure.
Aerospace Information PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
MAT03 SPICE Macro-Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

MAT03 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
MAT03EH Status: Production 6 lead TO-78 6 Ind Tube, 100 $22.61 $21.46 N  Material Info PCN Purchase
MAT03EHZ Status: Production 6 lead TO-78 6 Ind Tube, 100 $21.57 $20.51 Y  Material Info PCN Purchase
MAT03FH Status: Production 6 lead TO-78 6 Ind Tube, 100 $12.42 $11.80 N  Material Info PCN Purchase
MAT03FHZ Status: Production 6 lead TO-78 6 Ind Tube, 100 $11.85 $11.25 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


沪ICP备09046653号
content here.
content here.

Review this Product

Close