Add to Signal Chain Designer

CMP401:  23 ns Low Voltage Comparator

Product Details

The CMP401 and CMP402 are 23 ns and 65 ns quad comparators with separate input and output supplies. Separate supplies enable the input stage to be operated from +3 volts to as high as ±6 volts. The output can be supplied with either +3 volts or +5 volts as determined by the interface logic or available supplies. Independent input and output supplies combined with fast propagation make the CMP401 and CMP402 excellent choices for interfacing to portable instrumentation.

The CMP401 and CMP402 are specified over the extended industrial (-40°C to +125°C) temperature range. Both are available in 16-pin plastic DIP or narrow SO-16 surface mount packages. Consult factory for 16-lead TSSOP availability.

FEATURES and BENEFITS

  • 23 ns or 65 ns Propagation Delay
  • Single-Supply Operation
  • Compatible with 3 V and 5 V Logic
  • Separate Input and Output Sections
  • Low Power
  • Wide Input Range: –5 V to +3.9 V

Functional Block Diagram for CMP401

CMP401 Diagram
Functional Block Diagram for CMP401

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

CMP401 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
CMP401GRU-REEL Status: Last Time Buy 16 ld TSSOP 16 Reel, 2500 - - N  Material Info PCN/PDN Contact ADI
CMP401GRUZ-REEL Status: Production 16 ld TSSOP 16 Reel, 2500 - $3.39 Y  Material Info PCN Purchase
CMP401GS Status: Production 16 ld SOIC 16 Tube, 48 $4.46 $4.24 N  Material Info PCN Purchase
CMP401GS-REEL Status: Obsolete 16 ld SOIC 16 Reel, 2500 - - N  Material Info PCN/PDN Contact ADI
CMP401GSZ Status: Production 16 ld SOIC 16 Tube, 48 $3.57 $3.39 Y  Material Info PCN Purchase
CMP401GSZ-REEL Status: Production 16 ld SOIC 16 Reel, 2500 - $3.39 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close