Add to Signal Chain Designer

ADCMP600:  Rail-to-Rail, Very Fast, 2.5 V to 5.5 V, Single-Supply TTL/CMOS Comparator in 5-lead SC70 and SOT-23 Packages

Product Details

The ADCMP600, ADCMP601, and ADCMP602 are very fast comparators fabricated on Analog Devices’ proprietary XFCB2 process. These comparators are exceptionally versatile and easy to use. Features include an input range from − 0.5 V to VCC + 0.2 V, low noise TTL-/CMOS-compatible output drivers, and latch inputs with adjustable hysteresis and/or shutdown inputs.

The devices offer 5 ns propagation delay with 10 mV overdrive on 3 mA typical supply current.

A flexible power supply scheme allows the devices to operate with a single +2.5 V positive supply and a −0.5 V to +2.8 V input signal range up to a +5.5 V positive supply with a −0.5 V to +5.8 V input signal range. Split input/output supplies with no sequencing restrictions on the ADCMP602 support a wide input signal range while still allowing independent output swing control and power savings.

The TTL-/CMOS-compatible output stage is designed to drive up to 5 pF with full timing specs and to degrade in a graceful and linear fashion as additional capacitance is added. The comparator input stage offers robust protection against large input overdrive, and the outputs do not phase reverse when the valid input signal range is exceeded. High speed latch and programmable hysteresis features are also provided with a unique single-pin control option.

The ADCMP600 is available in both 5-lead SC70 and SOT-23 packages, the ADCMP601 is available in a 6-lead SC70 package, and the ADCMP602 is available in 8-lead MSOP and LSCFP packages.


Applications
  • High Speed Instrumentation
  • Clock and Data Signal Restoration
  • Logic Level Shifting or Translation
  • Pulse Spectroscopy
  • High Speed Line Receivers
  • Threshold Detection
  • Peak and Zero-crossing Detectors
  • High Speed Trigger Circuitry
  • Pulse-width Modulators
  • Current-/voltage-controlled Oscillators
  • Automatic Test Equipment (ATE)
  • FEATURES and BENEFITS

    • Fully specified rail to rail at VCC = 2.5 V to 5.5 V
    • Input Common-mode Voltage from −0.2 V to VCC + 0.2 V
    • Low Glitch CMOS-/TTL-compatible Output Stage
    • 3.5 ns Propagation Delay
    • 10 mW at 3.3 V
    • Shutdown Pin
    • Single-pin Control for Programmable Hysteresis and Latch
    • Power Supply Rejection > 50 dB
    • Improved Replacement for MAX999
    • −40°C to +125°C Operation

    Functional Block Diagram for ADCMP600

    Evaluation Kits & Symbols & Footprints

    Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    ADCMP600 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADCMP600BKSZ-R2 Status: Production 5 ld SC70 5 Ind Reel, 250 $2.00 $1.92 Y  Material Info PCN Purchase
    ADCMP600BKSZ-REEL7 Status: Production 5 ld SC70 5 Ind Reel, 3000 - $1.72 Y  Material Info PCN Purchase Sample
    ADCMP600BKSZ-RL Status: Production 5 ld SC70 5 Ind Reel, 10000 - $1.72 Y  Material Info PCN Purchase
    ADCMP600BRJZ-R2 Status: Production 5 ld SOT-23 5 Ind Reel, 250 $2.02 $2.02 Y  Material Info PCN Purchase
    ADCMP600BRJZ-REEL7 Status: Production 5 ld SOT-23 5 Ind Reel, 3000 - $1.72 Y  Material Info PCN Purchase Sample
    ADCMP600BRJZ-RL Status: Production 5 ld SOT-23 5 Ind Reel, 10000 - $1.72 Y  Material Info PCN Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    ADCMP600 Evaluation Board
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    EVAL-ADCMP600BKSZ Status: Production Evaluation Board $59.00 Yes -
    EVAL-ADCMP600BRJZ Status: Production Evaluation Board $59.00 Yes -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    Check Inventory & Purchase

    View Sales and Distribution Offices
    Review this Product X
    content here.
    content here.

    Review this Product

    Close