Add to Signal Chain Designer

ADCMP566:  Dual Ultrafast Voltage Comparator

Product Details

The ADCMP566 is an ultrafast voltage comparator fabricated on Analog Devices’ proprietary XFCB process. The device features 250 ps propagation delay with less than 35 ps overdrive dispersion. Overdrive dispersion, a particularly important characteristic of high speed comparators, is a measure of the difference in propagation delay under differing overdrive conditions.

A fast, high precision differential input stage permits consistent propagation delay with a wide variety of signals in the common-mode range from -2.0 V to +3.0 V. Outputs are complementary digital signals fully compatible with ECL 10 K and 10 KH logic families. The outputs provide sufficient drive current to directly drive transmission lines terminated in 50 Ω to -2 V. A latch input is included, which permits tracking, track-and-hold, or sample-and-hold modes of operation.

The ADCMP566 is available in a 32-lead LFCSP package.

FEATURES and BENEFITS

  • 250 ps Propagation Delay Input to Output
  • 50 ps Propagation Delay Dispersion
  • Differential ECL Compatible Outputs
  • Differential Latch Control
  • Robust Input Protection
  • Input Common-mode Range -2.0 V to +3.0 V
  • Input Differential Range ±5 V
  • ESD Protection >3 kV HBM, >200 V MM
  • Power Supply Sensitivity > 65 dB
  • 200 ps Minimum Pulsewidth
  • 5 GHz Equivalent Input Rise
    Time Bandwidth
  • Typical Output Rise/Fall of 165 ps

Functional Block Diagram for ADCMP566

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADCMP566 Model Options
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close