ADCMP354

LAST TIME BUY

Comparator & 0.6 V Reference in 4-SC70 w/ Open-Drain Active-High Output

Viewing:

Overview

  • Comparators with 0.6 V on-chip references
  • Output stages:
    • Open-drain active-low (ADCMP350)
    • Open-drain active-high (ADCMP354)
    • Push-pull active-high (ADCMP356)
  • High voltage (up to 22 V) tolerance on VIN and open-drain output pins
  • Low power consumption (10 μA)
  • 10 nA input bias current
  • 15 mV hysteresis
  • 5 μs propagation delay
  • Specified over −40°C to +125°C temperature range
  • 4-lead SC70 package
ADCMP354
Comparator & 0.6 V Reference in 4-SC70 w/ Open-Drain Active-High Output
ADCMP354 Functional Block Diagram ADCMP350/ADCMP354/ADCMP356 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed