Add to Signal Chain Designer

AD8612:  14-Lead, Ultrafast 4 ns Single Supply Comparator

Product Details

The AD8611/AD8612 are single and dual 4 ns comparators with latch function and complementary output.14-Lead TSSOP.

Fast 4 ns propagation delay makes the AD8611/AD8612 a good choice for timing circuits and line receivers. Propagation delays for rising and falling signals are closely matched and track over temperature. This matched delay makes the AD8611/AD8612 a good choice for clock recovery, since the duty cycle of the output will match the duty cycle of the input.

FEATURES and BENEFITS

  • 4 ns Propagation Delay at 5 V
  • Single Supply Operation: 3 V to 5 V
  • 100 MHz Input
  • Latch Function

Pin Configuration Diagram for AD8612

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD8612 SPICE Macro-Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8612 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8612ARU Status: Production 14 ld TSSOP 14 Ind Tube, 96 $5.05 $4.26 N  Material Info PCN Purchase
AD8612ARU-REEL Status: Production 14 ld TSSOP 14 Ind Reel, 2500 - $4.26 N  Material Info PCN Purchase
AD8612ARUZ Status: Production 14 ld TSSOP 14 Ind Tube, 96 $4.05 $3.41 Y  Material Info PCN Purchase
AD8612ARUZ-REEL Status: Production 14 ld TSSOP 14 Ind Reel, 2500 - $3.41 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close