Evaluation Board for AD633

Product Details

The AD633-EVALZ has Built-in flexibility that allows convenient configuration to accommodate most operating configurations.

Any dual-polarity power supply capable of providing 10 mA or greater is all that is required, in addition to whatever test equipment the user wishes to perform the intended tests. The AD633-EVALZ can be configured for multiplier or divider operation by switch S1.

Refer to the AD633 data sheet for divider circuit connections, signal, power, and ground-plane artworks and all other information.

SampleBuy

Price, packaging, availability

Evaluation Board for AD633
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD633-EVALZ Status: Production Eval Board with Built-in Flexibility for Configuration $80.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close