ADXL78

Obsolete

Single-Axis, High-g, iMEMS® Accelerometers

Viewing:

Overview

  • Complete acceleration measurement system on a single monolithic IC
  • Available ±35g, ±50g, or ±70g output full-scale ranges
  • Full differential sensor and circuitry for high resistance to EMI/RFI
  • Environmentally robust packaging
  • Complete mechanical and electrical self-test on digital command

  • Output ratiometric to supply
  • Sensitive axis in the plane of the chip
  • High linearity (0.2% of full-scale)
  • Frequency response down to dc
  • Low noise
  • Low power consumption (1.3 mA)
  • 400 Hz, 2-pole Bessel filter

The ADXL78 is a low power, complete single-axis accelerometer with signal conditioned voltage outputs that are on a single monolithic IC. This product measures acceleration with a full-scale range of ±35 g, ±50 g, or ±70 g (minimum). It can also measure both dynamic acceleration (vibration) and static acceleration (gravity).

The ADXL78 is the fourth-generation surface micromachined iMEMS® accelerometer from ADI with enhanced performance and lower cost. Designed for use in front and side impact airbag applications, this product also provides a complete cost-effective solution useful for a wide variety of other applications.

The ADXL78 is temperature stable and accurate over the automotive temperature range, with a self-test feature that fully exercises all the mechanical and electrical elements of the sensor with a digital signal applied to a single pin.

The ADXL78 is available in a 5 mm × 5 mm × 2 mm, 8-terminal ceramic LCC package.

Applications
  • Vibration Control and Monitoring
  • Vehicle collision sensing
  • Shock Detection

ADXL78
Single-Axis, High-g, iMEMS® Accelerometers
ADXL78-fbl ADXL78-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed