Add to Signal Chain Designer

ADF5584:  12.2 GHz TO 13.9 GHz GaAs VCO

Product Details

Product Status:Pre-Release

The ADF5584 is a GaAs MMIC VCO, packaged in an industry standard 32-lead 5 mm × 5 mm LFCSP package. The ADF5584 utilizes a push-push VCO architecture and outputs both the fundamental and half frequency output. The VCO's phase noise performance of -111 dBc/Hz at 100 kHz offset allows it to meet the requirements of demanding radio systems like microwave point-to-point links. The divide-by-2 output can be input directly into Analog Devices PLLs such as the ADF4156, ADF4106 or ADF4150HV. The ADF5584 operates off a +5V supply and outputs +13 dBm typical.

Applications

  • Point-to-point radios
  • VSAT radios
  • Communications test equipment

FEATURES and BENEFITS

  • Dual output:
    RFOUT = 12.2 to 13.9 GHz
    RFOUT/2 = 6.1 to 6.95 GHz
  • Very wide tuning range: VTUNE = 2V to 18V
  • Low phase noise: -110 dBc/Hz @ 100 kHz offset
  • High output power:
    POUT = +1- dBm (RFOUT)
    POUT = +7 dBm (RFOUT/2)
  • Current consumption: 250 mA typ
  • Small package: 32-lead 5mm × 5 mm LFCSP

Additional Product Information

This part is not yet released to manufacturing. For samples and more information please contact the RF/IF ICs Group.

Documentation

Title Content Type File Type
ADF5584: 12.2 GHz to 13.9 GHz GaAs VCO Preliminary Data Sheet (Rev PrD, 10/2012) (pdf, 1166 kB) Data Sheets PDF
Analog Devices Expands its Microwave IC Product Portfolio with New Family of High-Performance Voltage Controlled Oscillators (29 Oct 2012) Press Releases HTML
RF Source Booklet  (pdf, 815 kB)
RF IC Product Overview - Version O (11/2012)
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADF5584 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADF5584BCPZ Status: Pre-Release LFCSP:LEADFRM CHIP SCALE 32 Ind Tray - - Y  Material Info Notify Me Contact ADI
ADF5584BCPZ-RL7 Status: Pre-Release LFCSP:LEADFRM CHIP SCALE 32 Ind Reel - - Y  Material Info Notify Me Contact ADI
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close