content here.
content here.

AD9868:  Broadband Modem Mixed-Signal Front End

The AD9868 is a mixed-signal front-end (MxFE®) IC for transceiver applications requiring Tx path and Rx path functionality with data rates up to 80 MSPS. A lower cost, pin-compatible version of the AD9865, the AD9868 removes the current amplifier (IAMP) IOUTP functionality and limits the PLL VCO operating range of 80 MHz to 200 ...More

AD9868:  Broadband Modem Mixed-Signal Front End

Product Description

The AD9868 is a mixed-signal front-end (MxFE®) IC for transceiver applications requiring Tx path and Rx path functionality with data rates up to 80 MSPS. A lower cost, pin-compatible version of the AD9865, the AD9868 removes the current amplifier (IAMP) IOUTP functionality and limits the PLL VCO operating range of 80 MHz to 200 MHz.

The part is well-suited for half- and full-duplex applications. The digital interface is extremely flexible, allowing simple interfacing to digital back ends that support half- or full-duplex data transfers, often allowing the AD9868 to replace discrete ADC and DAC solutions. Power-saving modes include the ability to reduce power consumption of individual functional blocks or power down unused blocks in half-duplex applications. A serial port interface (SPI) allows software programming of the various functional blocks. An on-chip PLL clock multiplier and synthesizer provide all the required internal clocks, as well as two external clocks, from a single crystal or clock source.

The Tx signal path consists of a 2x/4x low-pass interpolation filter, a 10-bit TxDAC, and a line driver. The transmit path signal bandwidth can be as high as 34 MHz at an input data rate of 80 MSPS. The TxDAC provides differential current outputs that can be steered directly to an external load or to an internal low distortion current amplifier (IAMP) capable of delivering 17 dBm peak signal power. Tx power can be digitally controlled over a 19.5 dB range in 0.5 dB steps.

The receive path consists of a programmable amplifier (RxPGA), a tunable low-pass filter (LPF), and a 10-bit ADC. The low noise RxPGA has a programmable gain range of −12 dB to +48 dB in 1 dB steps. Its input referred noise is less than 3 nV/√Hz for gain settings beyond 36 dB. The receive path LPF cutoff frequency can be set over a 15 MHz to 35 MHz range or it can be simply bypassed. The 10-bit ADC achieves excellent dynamic performance up to an 80 MSPS span. Both the RxPGA and the ADC offer scalable power consumption allowing power/performance optimization.

The AD9868 provides a highly integrated solution for many broadband modems. It is available in a space-saving package, a 16-lead LFCSP, and is specified over the commercial temperature range (−40°C to +85°C).

Applications

  • Broadband wireline networking
    • Low cost 3.3 V CMOS MxFE for broadband modems
    • 10-bit DAC converter
      2x/4x interpolation filter
      200 MSPS DAC update rate
    • Integrated 17 dBm line driver with 19.5 dB gain control
    • −12 dB to +48 dB low noise RxPGA (<3 nV/√Hz)
    • 10-bit, 80 MSPS, ADC converter
    • Third-order, programmable low-pass filter
    • Flexible digital data path interface
      Half- and full-duplex operation
      Pin compatible with the AD9865
      Various power-down/reduction modes
    • Internal clock multiplier (PLL)
    • 2 auxiliary programmable clock outputs
    • Available in a 64-lead LFCSP_VQ
    • Resolution (Bits): 10bit
    • T-Put Rate: 80MSPS
    • Part #: AD9868
    • Supply V: Multi(+3.3Anlg, +3.3Dig)

    Functional Block Diagram for AD9868

    Part# RxTx Function Channel BW MHz IF or RF Range MHz Primary Application Supply V Product Description Price* (1000-4999) Resolution (Bits) # Chan T-Put Rate
    AD9863 Bband Quadrature CODEC n/a n/a Broadband Wireless Single(+3), Single(+3.3) Mixed-Signal Front-End (MxFE™) Baseband Transceiver for Broadband Applications $21.68 12 2 50MSPS
    ADF9010 Analog RF Front End n/a 840-960 900 MHz RFID/ISM Single(+3) 900MHz ISM Band Analog RF Front End - n/a n/a n/a
    ADRF6601 IF-to-Bits Rx Subsys 500 300-2500 Receiver Single(+5) 750 MHz to 1160 MHz Rx Mixer with Integrated Fractional-N PLL and VCO - - - -
    ADRF6602 IF-to-Bits Rx Subsys 500 1000-3100 Receiver Single(+5) 1550 MHz to 2150 MHz Rx Mixer with Integrated Fractional-N PLL and VCO - - - -
    ADRF6603 IF-to-Bits Rx Subsys 500 1100-3200 Receiver Single(+5) 2100 MHz to 2600 MHz Rx Mixer with Integrated Fractional-N PLL and VCO - - - -
    ADRF6604 IF-to-Bits Rx Subsys 500 1200-3600 Receiver Single(+5) 2500 MHz to 2900 MHz Rx Mixer with Integrated Fractional-N PLL and VCO - - - -
    ADRF6701 Bits-to-RF/IF Tx Subsys 500 400-1300 Transmitter Single(+5) 750 MHz to 1160 MHz Quadrature Modulator with Integrated Fractional-N PLL and VCO - - - -
    ADRF6702 Bits-to-RF/IF Tx Subsys 500 1200-2400 Transmitter Single(+5) 1550 MHz to 2150 MHz Quadrature Modulator with Integrated Fractional-N PLL and VCO - - - -
    ADRF6703 Bits-to-RF/IF Tx Subsys 500 1600-2600 Transmitter Single(+5) 2100 MHz to 2600 MHz Quadrature Modulator with Integrated Fractional-N PLL and VCO - - - -
    ADRF6704 Bits-to-RF/IF Tx Subsys 500 2200-3000 Transmitter Single(+5) 2500 MHz to 2900 MHz Quadrature Modulator with Integrated Fractional-N PLL and VCO - - - -
    ADRF6750 Quadrature Modulator n/a 950 to 1575 VSAT Terminals - 950 MHz to 1575 MHz Quadrature Modulator with Integrated Fractional-N PLL and VCO - - - -
    AD9868 Bband CODEC - - Broadband Wireline, Home Networking Multi(+3.3Anlg, +3.3Dig) 10-Bit DAC/80 MSPS, 10-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications - 10 1 80MSPS
    AD9865 Bband CODEC 35 DC-40 Broadband Wireline, Home Networking Single(+3.3) 10-Bit DAC/80 MSPS, 10-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications $10.07 10 1 80MSPS
    AD9869 Bband CODEC 54 DC-40 Broadband Wireline, Home Networking Multi(+3.3Anlg, +3.3Dig), Single(+3.3) 12-Bit DAC/80 MSPS, 12-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications $18.27 12 1 80MSPS
    AD9866 Bband CODEC 35 DC-40 Broadband Wireline, Home Networking Single(+3.3) 12-Bit DAC/80 MSPS 12-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications $18.77 12 1 80MSPS
    AD9861-50 Bband Quadrature CODEC 25 DC-40 Broadband Wireless Single(+3), Single(+3.3) Dual 10-Bit DAC/Dual 50 MSPS ADC Mixed-Signal Front-End (MxFE™) For Broadband Comms Apps $10.84 10 2 50MSPS
    AD9861-80 Bband Quadrature CODEC 40 DC-40 Broadband Wireless Single(+3), Single(+3.3) Dual 10-Bit DAC/Dual 80 MSPS ADC Mixed-Signal Front-End (MxFE™) For Broadband Comms Apps $10.84 10 2 80MSPS
    AD9862 Bband Quadrature CODEC 32 DC-100 Broadband Wireless Single(+3.3) Dual 14-Bit DAC/Dual 12-Bit ADC Mixed Sig Front-End (MxFE™) for Bband Comms, Rx&Tx PGA, Digital SSB $30.11 12 2 64MSPS
    AD9860 Bband Quadrature CODEC 32 DC-100 Broadband Wireless Single(+3.3) Dual 12-Bit DAC/Dual 10-Bit ADC Mixed Sig Front-End (MxFE™) for Bband Comms, Rx&Tx PGA, Digital SSB $13.90 10 2 64MSPS
    AD6600 IF-to-Bits Rx Subsys 5 to 10 70-250 Wireless Infrastructure Multi(+3.3, +5), Single(+5) 11-Bit, 1-Channel 20MSPS, or 2-Channel 10 MSPS Gain-Ranging ADC with RSSI $38.96 11 2 20MSPS
    AD9864 IF-to-Bits Rx Subsys 0.007 to 0.270 10-300 Narrowband Radio, Portable & Mobile Radio Single(+3), Single(+3.3) 24-Bit Bandpass Sigma-Delta ADC/IF Digitizing Subsystem $10.07 24 1 375kSPS
    AD9874 IF-to-Bits Rx Subsys 0.007 to 0.270 10-300 Narrowband Radio, Portable & Mobile Radio Single(+3), Single(+3.3) 24-Bit Bandpass Sigma-Delta ADC IF Digitizing Subsystem $15.14 24 1 541.5kSPS
    AD6650 IF-to-Bits Rx Subsys 3.5 70-300 Wireless Infrastructure Single(+3), Single(+3.3) 16/24-Bit, 1 MSPS, Diversity IF-to-Baseband GSM/EDGE Narrowband Receiver $20.64 24 2 1MSPS
    AD9969 Multi-Chan Bband CODEC 8 DC-70 Cable Modem/Set Top Box Single(+3.3) 3.3 V CMOS MxFE™ Mixed Signal Front End for broadband Set Top Box And Cable Modem applications $14.42 12 3 29MSPS
    AD9878 Multi-Chan Bband CODEC 8 DC-70 Cable Modem/Set Top Box Single(+3.3) Dual 12-Bit, 29 MSPS Direct IF ADC/12-Bit Direct IF DAC, Mixed-Signal Front-End for Broadband Apps $13.68 12 4 29MSPS
    AD9879 Multi-Chan Bband CODEC 8 DC-70 Cable Modem/Set Top Box Single(+3.3) 12-Bit Mixed-Signal Front-End for Set Top Box & Cable Modem Applications $12.12 12 5 29MSPS

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.