AD9856
PRODUCTIONCMOS 200 MHz Quadrature Digital Upconverter
- Part Models
- 1
- 1ku List Price
- Starting From $64.57
Overview
|
|
The AD9856 integrates a high-speed direct-digital synthesizer (DDS), a high-performance, high-speed 12-bit Digital-to-Analog converter (DAC), clock multiplier circuitry, digital filters, and other DSP functions onto a single chip, to form a complete quadrature digital upconverter device. The AD9856 is primarily intended to function as a universal upstream and downstream I/Q modulator for interactive HFC cable network applications, where cost, size, power dissipation, and dynamic performance are critical attributes.
Documentation
Data Sheet 1
Application Note 7
Technical Articles 5
Product Highlight 1
Evaluation Design File 1
Frequently Asked Question 1
Product Highlight 1
Analog Dialogue 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD9856ASTZ | 48-Lead LQFP (7mm x 7mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 7, 2016 - 16_0033 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select QFP Products |
||
| AD9856ASTZ | ||
|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
| AD9856ASTZ | ||
This is the most up-to-date revision of the Data Sheet.